Vertical Hold Down Clamps 500

Vertical Hold Down Clamps 500

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Destaco’s 500 Series vertical hold down clamps feature hardened pivot pins/bushings, weldable clamping bar, and modular design for versatile clamp set up to meet your application requirements. These clamps are used in assembly, welding, and heavy duty production.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
501-B
501-LB
503-MB
503-MBLSC
503-MLB
503-MLBLSC
505-M
505-MB
505-MBLSC
505-MLB
505-MLBLSC
506-M
506-MB
506-MBLSC
506-MLB
506-MLBLSC
527
527-F
528
528-F
548
558
578
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Base mounting style Max. holding capacity
(N)
Body Material Height under clamp arm
(mm)
Clamp arm length
(mm)
Base mounting style (details) Body material (details) Height to top of clamp arm
(mm)
Clamp bar opening (+10°)
(°)
Handle opening (+10°)
(°)
Arm style

118.43 €

1 Available 60 Days Others2000Others-14.2SwivelForged alloy steel48.8200-Weldable

120.82 €

1 Available 60 Days Others2000Others-14.2LongForged alloy steel61.9200-Weldable

124.19 €

1 Available 20 Days Others7000Others-13.5SwivelForged alloy steel69.9200-Weldable

210.89 €

1 Available 20 Days Others7000Others-13.5Swivel with locking spring clipForged alloy steel69.9200-Weldable

119.41 €

1 Available 20 Days Others7000Others-13.5LongForged alloy steel99.5200-Weldable

206.20 €

1 Available 20 Days Others7000Others-13.5Long with locking spring clipForged alloy steel99.5200-Weldable

192.64 €

1 Available 20 Days -----------

151.32 €

1 Available 20 Days Others11000Others-25.1SwivelForged alloy steel98.8200-Weldable

243.45 €

1 Available 20 Days Others11000Others-25.1Swivel with locking spring clipForged alloy steel98.8200-Weldable

144.59 €

1 Available 20 Days Others11000Others-29LongForged alloy steel134.4200-Weldable

236.71 €

1 Available 20 Days Others11000Others-29Long with locking spring clipForged alloy steel134.4200-Weldable

256.51 €

1 Available 90 Days -----------

210.04 €

1 Available 90 Days Others22500Others-32.3SwivelForged alloy steel120.9200-Weldable

380.28 €

1 Available 90 Days Others22500Others-32.3Swivel with locking spring clipForged alloy steel120.9200-Weldable

204.31 €

1 Available 90 Days Others22500Others-35.1LongForged alloy steel164.1200-Weldable

406.94 €

1 Available 90 Days Others22500Others-35.1Long with locking spring clipForged alloy steel164.1200-Weldable

158.89 €

1 Available 45 Days Flange Base4450Steel56.183.1---19565Solid Bar

149.46 €

1 Available 45 Days Flange Base4450Steel56.183.1Front Mount Flange--19565Solid Bar

158.89 €

1 Available 45 Days Flange Base4450Steel52.386.4---180177Solid Bar

149.46 €

1 Available 45 Days Flange Base4450Steel52.386.4Front Mount Flange--180177Solid Bar

229.66 €

1 Available 45 Days Straight Base11100Steel56.9108---199129Solid Bar

262.47 €

1 Available 45 Days Straight Base11100Steel96.3124.7-Forged alloy steel-19264Solid Bar

448.97 €

1 Available 45 Days Straight Base17800Steel70.9117.1---199129Solid Bar

Loading...

  1. 1

Basic information

Toggle lock plus No Handle Vertical

Tech Support