Vertical Hold Down Clamps 533 and 535 (533-L)

Vertical Hold Down Clamps 533 and 535 533-L

Click on this image to zoom in.

Click on this image to zoom in.

  • Vertical Hold Down Clamps 533 and 535 533-L
  • Vertical Hold Down Clamps 533 and 535 533-L
  • Vertical Hold Down Clamps 533 and 535 533-L
  • Vertical Hold Down Clamps 533 and 535 533-L
  • Volume Discount

Product Details:

Manufacturer part number: 533-L

Brand: DESTACO

Price: 203.16

Delivery time: 12 Days


Technical Data:

Base mounting style: Flange Base

Max. holding capacity: 7000 N

Height under clamp arm: 47.2 mm

Clamp arm length: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

533-L

Part Number
533-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Base mounting style Max. holding capacity
(N)
Height under clamp arm
(mm)
Clamp arm length
(mm)

203.16 €

1 Available 12 Days Flange Base700047.265

Loading...

  1. 1

Basic information

Body Material Steel Clamp bar opening (+10°)(°) 120 Handle opening (+10°)(°) 90
Toggle lock plus No Arm style Long Solid Bar Handle Vertical

This page is Vertical Hold Down Clamps 533 and 535, part number 533-L.
You can find the detail information about specifications and dimensions on part number 533-L.

Variation of this product

Part Number
533-LB
535-L
535-LB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Base mounting style Max. holding capacity
(N)
Height under clamp arm
(mm)
Clamp arm length
(mm)

193.83 €

1 Available 12 Days Straight Base700055.165

245.29 €

1 Available 69 Days Flange Base1000066.885.1

233.82 €

1 Available 60 Days Straight Base1000074.985.1

Tech Support