Pneumatic Power Clamps 81L (Part Numbers - CAD Download)

Pneumatic Power Clamps 81L

Click on this image to zoom in.

Click on this image to zoom in.

Destaco’s 81L Series pneumatic power clamps are designed for assembly, fixture checking, and handling systems applications. These power clamps are available with cylinder bore sizes ranging from 12mm – 25mm, horizontal or vertical clamping arm styles, and sensor/mounting adapter options.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

81L Series Pneumatic Power Clamps

Order Information

Max Holding Torque
25 Nm
Max Clamping Torque
4,5 Nm at 5bar
Max Holding Torque
60 Nm
Max Clamping Torque
7,0 Nm at 5bar
Max Holding Torque
100 Nm
Max Clamping Torque
18 Nm at 5bar
Max Holding Torque
100 Nm
Max Clamping Torque
18 Nm at 5bar





 

Dimensions and Seal Kits


Power by compressed air, max. 6 bar. Operation with oil-free air is permissible.
ModelSeal Kit
81L12-1....81L12-1-00
81L16-1....81L16-1-00
81L20-1....81L20-1-00
81L25-1....81L20-1-00
 
ModelD1 Ø
[H7]
D2 ØD3 ØB1B2B3
±0,1
B5
±0,2
B6B7
±0,1
B8
±0,1
B10
±0,2
B11aB11bB12
81L12-1....[0.12][0.13]M4[0.94][1.57][0.10][0.06][0.24][0.59][0.98][0.35][1.06][1.24][0.35]
33,324402,51,56152592731,59
81L16-1....[0.12]0.17]M5[1.12][1.97][0.08][0.08][0.19][0.79][1.02][0.59][1.18][1.56][0.59]
34,330502252026153039,515
81L20-1....[0.16][0.18]M6[1.38][2.12][0.10][0.12][0.28][0.79][1.34][0.79][1.20][1.57][0.79]
44,53555,52,53720342030,54020
81L25-1....[0.16][0.26]M6[1.38][2.58][0.10][0.12][0.28][0.79][1.34][0.79][1.59][1.97][0.79]
46,53565,52,53720342040,55020
 
ModelB18L1
~
L2L4L5aL5bL6L7
±0,1
L8L9L10L11R3
~
R4
~
81L12-1....[1.10][4.09][1.59][0.28][0.10][0.7][0.18][0.59][0.12][0.35][0.24][0.93][1.61][1.89]
2810440,572,517,54,51539623,54148
81L16-1....[1.18][4.69][1.95][0.35]0.09][0.8][0.23][0.79][0.16][0.47][0.31][1.41][2.00][2.48]
3011949,592,2520,55,7520412835,755163
81L20-1....[1.57][5.94][2.54][0.47][0.12][0.98][0.35][0.98][0.19][0.59][0.29][1.36][2.26][2.75]
4015164,5123259255157,534,557,570
81L25-1....[1.57][5.94][2.54][0.47][0.12][0.98][0.35][0.98][0.19][0.59][0.47][1.75][2.64][3.11]
4015164,5123259255151244,56779

Technical Information

ModelMax. Holding Torque
Nm [lb ft]
Max. Clamping Torque
at 5 bar [72 psi]
Nm [lb ft]
Weight
kg [lb]
Air Consumption per double stroke at 5 bar [72 psi]
dm3 [ft3]
Max. Added Load (at Position‚ “X”)
g [oz]
81L12-101..25
[18.4]
4,5
[3.3]
0,16
[0.4]
0,25
[0.01]
50
[1.8]
81L12-141..20
[14.8]
4,5
[3.3]
0,17
[0.4]
0,25
[0.01]
50
[1.8]
81L16-101..60
[44]
6,5
[4.8]
0,25
[0.6]
0,27
[0.01]
80
[2.8]
81L16-141..40
[29.5]
7,0
[5.23]
0,27
[0.6]
0,26
[0.01]
80
[2.8]
81L20-101..100
[73.8]
18
[13.3]
0,50
[1.1]
0,40
[0.02]
90
[3.2]
81L20-141..80
[59]
17
[12.5]
0,52
[1.2]
0,35
[0.01]
90
[3.2]
81L25-101..100
[73.8]
18
[13.3]
0,52
[1.2]
0,40
[0.02]
100
[3.5]
81L25-141..80
[59]
17
[12.5]
0,54
[1.25]
0,35
[0.01]
100
[3.5]

Accessories

Accessories       Description (order separately)
8EA-109-1 Sensor, 3-wire cable, M8x1 connector, 3-pin
82ZB-004-1 Adapter for mounting 81L20-1, 81L25-1 to 25mm dia. bar
 
Dimensions and technical information are subject to change without notice
Part Number
81L12-10100
81L12-14100
81L16-10100
81L16-14100
81L20-10100
81L20-14100
81L25-10100
81L25-101VA
81L25-14100
81L25-141VA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

603.45 €

1 9 Days

603.45 €

1 10 Days

633.52 €

1 9 Days

633.52 €

1 10 Days

657.57 €

1 10 Days

657.57 €

1 10 Days

650.91 €

1 10 Days

707.95 €

1 20 Days

650.91 €

1 10 Days

707.95 €

1 20 Days

Loading...

  1. 1

Tech Support