• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Pneumatic Power Clamps 82M-3E (Part Numbers - CAD Download)

Pneumatic Power Clamps 82M-3E
DESTACO's new 82M-3E Series of enclosed pneumatic power clamps provide automotive and sheet metal processing customers with superior holding power in a versatile, user-friendly and low-maintenance package. The 82M-3E Series is well suited for a number of applications, including manual and automated fixture welding, positioning and locating. The 82M-3E is avaliable in four sizes: 40,50,63,80

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

82M-3 Series Pneumatic Power Clamps

Ordering Information

Max Holding Torque
380 Nm
Max Clamping Torque
120 Nm at 5bar
Max Holding Torque
1300 Nm
Max Clamping Torque
270 Nm at 5bar
Max Holding Torque
1800 Nm
Max Clamping Torque
420 Nm at 5bar
Max Holding Torque
3000 Nm
Max Clamping Torque
850 Nm at 5bar




 

Technical Information

ModelMax.
Holding Torque
(Nm)
Clamping
Torque at 5 bar
(Nm)
Cylinder Ø
(mm)
Weight (kg)Air Consumption per double
stroke at 5 bar
(liter)
82M-3E....4...380120401,50,9
82M-3B....4...
 
ModelMax.
Holding Torque
(Nm)
Clamping
Torque at 5 bar
(Nm)
Cylinder Ø
(mm)
Weight (kg)Air Consumption per double
stroke at 5 bar
(liter)
82M-3E....5…1300270502,81,6
 
ModelMax.
Holding Torque
(Nm)
Clamping
Torque at 5 bar
(Nm)
Cylinder Ø
(mm)
Weight (kg)Air Consumption per double
stroke at 5 bar
(liter)
82M-3E....6…1800420633,82,6
82M-3N....6...
 
ModelMax.
Holding Torque
(Nm)
Clamping
Torque at 5 bar
(Nm)
Cylinder Ø
(mm)
Weight (kg)Air Consumption per double
stroke at 5 bar
(liter)
82M-3E....80..3000850808,76,3
82M-3E....8N..
82M-3E....8A..8,8
82M-3E....8B..

Center of Mass

 Without Handle
ModelABWeight
ClosedOpenClosedOpen
82M-3E.   40..232455691,5
82M-3B.   40..245468
82M-3E.   4A..222372861,6
82M-3B.   4A..2385
82M-3E.   50..242570872,8
82M-3E.   5N..
82M-3E.   5A..8399
82M-3E.   5B..
82M-3.    63..2728881033,8
82M-3.    6N..
82M-3.    6A..981143,9
82M-3.    6B..
82M-3E.   80..3637981238,7
82M-3E.   8N..
82M-3E.   8A..1041298,9
82M-3E.   8B..
 With Handle
ModelABCWeight
ClosedOpenClosedOpen 
82M-3E.   40..2225497041,6
82M-3B.   40..24274667
82M-3E....50..233062853,1
82M-3E....5N..
82M-3.....63..26308010234,2
82M-3.....6N..
82M-3E....80..35389312229,2
82M-3E....8N..
Dimensions and technical information are subject to change without notice
Part Number
82M-3E03H040
82M-3E03H040K8
82M-3E03H040L8
82M-3E03H040L9
82M-3E03H050
82M-3E03H050L8
82M-3E03H050L9
82M-3E03H063
82M-3E03H063L8
82M-3E03H063L9
82M-3E03H04000
82M-3E03H05000
82M-3E03HS40L8
82M-3E03HS50L8
82M-3E03HS63L8
82M-3E030040K8
82M-3E030040L8
82M-3E030040L9
82M-3E030050
82M-3E030050K8
82M-3E030050L8
82M-3E030050L9
82M-3E030063
82M-3E030063K8
82M-3E030063L8
82M-3E030063L9
82M-3E03004000
82M-3E03005000
82M-3E03006300
82M-3E23H040
82M-3E23H040L8
82M-3E23H040L9
82M-3E23H050
82M-3E23H050L8
82M-3E23H050L9
82M-3E23H063
82M-3E23H063L8
82M-3E23H063L9
82M-3E23H04000
82M-3E23H05000
82M-3E23H06300
82M-3E23HS50L8
82M-3E230040
82M-3E23004000
82M-3E230040K8
82M-3E230040L8
82M-3E230040L9
82M-3E230050
82M-3E23005000
82M-3E230050L8
82M-3E230050L9
82M-3E230063
82M-3E23006300
82M-3E230063K8
82M-3E230063L8
82M-3E230063L9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

927.03 €

1 20 Days

1,133.70 €

1 20 Days

1,133.71 €

1 20 Days

1,133.71 €

1 20 Days

927.03 €

1 20 Days

1,133.71 €

1 20 Days

1,133.71 €

1 20 Days

927.03 €

1 20 Days

1,133.71 €

1 20 Days

1,133.71 €

1 20 Days

1,121.48 €

1 20 Days

1,057.73 €

1 20 Days

1,133.71 €

1 45 Days

1,133.70 €

1 45 Days

1,133.70 €

1 30 Days

837.41 €

1 20 Days

837.41 €

1 20 Days

837.41 €

1 20 Days

622.05 €

1 20 Days

837.41 €

1 20 Days

837.41 €

1 20 Days

837.41 €

1 20 Days

622.05 €

1 20 Days

837.41 €

1 20 Days

837.41 €

1 20 Days

837.41 €

1 20 Days

793.13 €

1 20 Days

770.06 €

1 20 Days

770.06 €

1 20 Days

927.03 €

1 20 Days

1,133.71 €

1 20 Days

1,133.71 €

1 20 Days

927.03 €

1 20 Days

1,133.71 €

1 20 Days

1,133.71 €

1 20 Days

927.03 €

1 20 Days

1,133.71 €

1 20 Days

1,133.71 €

1 20 Days

1,089.46 €

1 20 Days

1,088.85 €

1 20 Days

1,057.73 €

1 20 Days

1,088.79 €

1 30 Days

622.05 €

1 20 Days

770.06 €

1 20 Days

837.41 €

1 20 Days

837.41 €

1 34 Days

837.41 €

1 20 Days

622.05 €

1 20 Days

793.13 €

1 20 Days

837.41 €

1 20 Days

837.41 €

1 20 Days

622.05 €

1 20 Days

770.06 €

1 20 Days

837.41 €

1 20 Days

837.41 €

1 20 Days

837.41 €

1 20 Days

Loading...

  1. 1

Tech Support