Pneumatic Power Clamps 82M-3E - Arms

Pneumatic Power Clamps 82M-3E - Arms

Click on this image to zoom in.

Click on this image to zoom in.

Destaco’s clamp arm shafts for the 82M-3 Series of pneumatic clamp arms are available in three styles – U-arms, lateral arms, and lateral arms that are size 63 NAAMS. These arms feature a field adjustable opening angle, adjustable opening up to 135°, and do not require shimming.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8S401-15-117
8S501-25-144
8S631-25-144
8S631-45-144
8S631-75-204
8UL404-00-117
8UL404-15-117
8UL404-25-117
8UL404-45-107
8UL504-25-144
8UL504-45-144
8UL634-15-144
8UL634-25-144
8UL634-45-144
8UM404-00-117
8UM404-15-117
8UM404-25-117
8UM404-45-107
8UM504-15-144
8UM504-25-144
8UM504-45-144
8UM634-15-144
8UM634-25-144
8UM634-45-144
8UR404-00-117
8UR404-15-117
8UR404-25-117
8UR404-45-107
8UR504-15-144
8UR504-25-144
8UR504-45-144
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Arm Length L
(mm)
For size Clamp arm style Arm offset
(mm)

110.31 €

1 10 Days 11740Lateral (side) arm15

112.39 €

1 6 Days 14450Lateral (side) arm25

110.31 €

1 10 Days 14463Lateral (side) arm25

130.41 €

1 6 Days 14463Lateral (side) arm45

130.35 €

1 10 Days 20463Lateral (side) arm75

122.00 €

1 60 Days 11740U-arm (left offset)0

122.00 €

1 60 Days 11740U-arm (left offset)15

122.00 €

1 60 Days 11740U-arm (left offset)25

126.17 €

1 60 Days 10750U-arm (left offset)45

123.85 €

1 60 Days 14450U-arm (left offset)25

130.30 €

1 60 Days 14450U-arm (left offset)45

116.03 €

1 60 Days 14463U-arm (left offset)15

121.49 €

1 60 Days 14463U-arm (left offset)25

119.97 €

1 60 Days 14463U-arm (left offset)45

89.09 €

1 60 Days 11740U-arm (center)0

89.09 €

1 60 Days 11740U-arm (center)15

89.09 €

1 60 Days 11740U-arm (center)25

90.47 €

1 45 Days 10740U-arm (center)45

88.51 €

1 45 Days 14450U-arm (center)15

92.29 €

1 60 Days 14450U-arm (center)25

98.35 €

1 45 Days 14450U-arm (center)45

91.13 €

1 45 Days 14463U-arm (center)15

93.12 €

1 45 Days 14463U-arm (center)25

92.44 €

1 45 Days 14463U-arm (center)45

122.00 €

1 60 Days 11740U-arm (right offset)0

122.00 €

1 60 Days 11740U-arm (right offset)15

122.00 €

1 60 Days 11740U-arm (right offset)25

126.17 €

1 60 Days 10740U-arm (right offset)45

125.90 €

1 60 Days 14450U-arm (right offset)15

123.85 €

1 60 Days 14450U-arm (right offset)25

130.30 €

1 60 Days 14450U-arm (right offset)45

Loading...

  1. 1

Basic information

Material Aluminum

Tech Support