Straight Line Action Clamps 95030, 95040, 95050 and 95060

Straight Line Action Clamps 95030, 95040, 95050 and 95060

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Destaco’s 95030, 95040, 95050, and 95060 Series straight line action clamps feature low profile, high holding capacities, and a cast steel base/handle. These designs allow the handle to rotate and fall below the mounting plane to lock in retracted position. Common applications for these models include assembly, testing, and tensioning devices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95030
95040
95050
95060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. holding capacity
(N)
Plunger travel
(mm)
Plunger height
(mm)
Plunger thread

98.36 €

1 Available 60 Days 245024.97.6M6

159.40 €

1 Available 60 Days 490038.19.9M8

182.82 €

1 Available 60 Days 73005014M12X

183.48 €

1 Available 60 Days 1760059.916M12X

Loading...

  1. 1

Basic information

Body Material Steel Base mounting style (details) Flange Plunger Round
Toggle lock plus(mm) No

Tech Support