• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Pull Action Latch Clamps 301

Pull Action Latch Clamps 301
  • Volume Discount

Product Details:

Manufacturer part number: 301

Brand: DESTACO

Price: 63.77

Delivery time: 20 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

301

Part Number
301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.77 €

1 Available 20 Days

Loading...

  1. 1

Basic information

Max. holding capacity(N) 1670 Body Material Steel Base mounting style (details) Flange
Drawing movement(mm) 101.6 Toggle lock plus(mm) No Hook type U-Hook (Horizontal)

This page is Pull Action Latch Clamps 301, part number 301.
You can find the detail information about specifications and dimensions on part number 301.

Tech Support