Pull Action Latch Clamps 3031 and 3051

Pull Action Latch Clamps 3031 and 3051

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Destaco’s 3031 and 3051 Series pull action latch clamps feature controlled motion, single handed operation, and secure toggle locking action. After simple installation and set-up, these clamps stay out of your way with an intuitive clamp hook/arm movement. These latch clamps are also available in stainless steel. Common applications and uses include - molding, assembly, and closures for doors, lids, or covers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3051
3051-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Toggle lock plus
(mm)

174.59 €

1 Available 15 Days No

217.52 €

1 Available 15 Days Yes

Loading...

  1. 1

Basic information

Max. holding capacity(N) 6700 Body Material Steel Base mounting style (details) Flange
Drawing movement(mm) 19.1 Hook type J-Hook Hook adjustble range(mm) 14

Tech Support