Pull Action Latch Clamps 324, 334, 344 and 374

Pull Action Latch Clamps 324, 334, 344 and 374

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Destaco’s 324, 334, and 344 Series pull action latch clamps are equipped with patented thumb control lever for one handed operation. These U-Hook style latch clamps are supplied with threaded U-Hooks for easy adjustment. Destaco Toggle Lock Plus and stainless steel versions available. Common applications and uses include - molding, assembly, and closures for doors, lids, or covers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
324
324-M-25
324-M-50
324-M-100
324-R
324-R-M-25
324-R-M-50
324-R-M-100
324-SS
324-SS-M-25
324-SS-M-50
324-SS-M-100
334
334-M-25
334-M-50
334-M-100
334-R
334-R-M-25
334-R-M-50
334-R-M-100
334-SS
334-SS-M-25
334-SS-M-50
334-SS-M-100
344
344-M-25
344-M-50
344-M-100
344-R
344-R-M-25
344-R-M-50
344-R-M-100
344-SS
344-SS-M-25
344-SS-M-50
344-SS-M-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. holding capacity
(N)
Body Material Drawing movement
(mm)
Toggle lock plus
(mm)
Hook adjustble range
(mm)
Optional longer hook length
(mm)

39.71 €

1 Available 15 Days 2200Steel38.7No11.9None

47.31 €

1 Available 20 Days 2200Steel38.7No11.925

44.60 €

1 Available 20 Days 2200Steel38.7No11.950

50.80 €

1 Available 20 Days 2200Steel38.7No11.9100

68.69 €

1 Available 44 Days 2200Steel38.7Yes11.9None

79.23 €

1 Available 20 Days 2200Steel38.7Yes11.925

80.96 €

1 Available 20 Days 2200Steel38.7Yes11.950

75.18 €

1 Available 20 Days 2200Steel38.7Yes11.9100

71.69 €

1 Available 44 Days 2200Stainless Steel38.7No11.9None

85.50 €

1 Available 20 Days 2200Stainless Steel38.7No11.925

87.20 €

1 Available 20 Days 2200Stainless Steel38.7No11.950

80.85 €

1 Available 20 Days 2200Stainless Steel38.7No11.9100

60.77 €

1 Available 15 Days 4450Steel51.7No19.3None

73.57 €

1 Available 20 Days 4450Steel51.7No19.325

75.31 €

1 Available 20 Days 4450Steel51.7No19.350

77.05 €

1 Available 20 Days 4450Steel51.7No19.3100

98.93 €

1 Available 20 Days 4450Steel51.7Yes19.3None

115.79 €

1 Available 20 Days 4450Steel51.7Yes19.325

117.54 €

1 Available 20 Days 4450Steel51.7Yes19.350

119.30 €

1 Available 20 Days 4450Steel51.7Yes19.3100

96.59 €

1 Available 31 Days 4450Stainless Steel51.7No19.3None

118.43 €

1 Available 20 Days 4450Stainless Steel51.7No19.325

120.13 €

1 Available 20 Days 4450Stainless Steel51.7No19.350

121.79 €

1 Available 20 Days 4450Stainless Steel51.7No19.3100

85.42 €

1 Available 15 Days 8900Steel62.4No31None

101.71 €

1 Available 20 Days 8900Steel62.4No3125

105.23 €

1 Available 20 Days 8900Steel62.4No3150

108.69 €

1 Available 20 Days 8900Steel62.4No31100

131.03 €

1 Available 15 Days 8900Steel62.4Yes31None

151.92 €

1 Available 20 Days 8900Steel62.4Yes3125

155.44 €

1 Available 20 Days 8900Steel62.4Yes3150

158.95 €

1 Available 20 Days 8900Steel62.4Yes31100

192.14 €

1 Available 15 Days 8900Stainless Steel62.4No31None

221.40 €

1 Available 20 Days 8900Stainless Steel62.4No3125

224.80 €

1 Available 20 Days 8900Stainless Steel62.4No3150

228.17 €

1 Available 20 Days 8900Stainless Steel62.4No31100

Loading...

  1. 1

Basic information

Base mounting style (details) Flange Hook type U-Hook (Vertical)

Tech Support