Pull Action Latch Clamps 353

Pull Action Latch Clamps 353
  • Volume Discount
Destaco’s 353 Series pull action latch clamps are heavy duty cast steel clamps designed for the harshest environments and suited for parting line clamping of rotational molds. These clamps are equipped with replaceable stainless steel pivot pins. Common applications include – molding and closures for doors, lids, or covers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
353-35
353-65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. holding capacity
(N)

97.03 €

1 Available 45 Days 12460

137.89 €

1 Available 45 Days 9350

Loading...

  1. 1

Basic information

Body Material Steel Base mounting style (details) Parting Line Clamp Drawing movement(mm) 12
Toggle lock plus(mm) No Hook type Parting Line

Tech Support