Standard Pneumatic Clamps 802

Standard Pneumatic Clamps 802
  • Volume Discount
Destaco’s 802 Series pneumatic toggle clamps feature sensor ready for round or T-slot style sensors and are the pneumatic versions of Model 202-U. Common applications for these pneumatic clamps include assembly and welding.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

802 Series Pneumatic Toggle Clamps

Product Overview

802-U
802-UE

Features

• Pneumatic version of Model 202-U
• Sensor ready for T-slot or round sensors

Applications

• Assembly
• Welding

Also Available

High temperature version available upon request, add –HT to model number. Example: 802-U–HT

Dimensions

Technical Information / Holding Capacities

 Maximum
Holding Capacity
Max. Exerting Force
@ 5bar [72PSI]
    Accessories (Supplied)
ModelInnerOuterInnerOuterWeightBore SizeAir Consumption† dm3 [ft3]Port SizeSpindle AccessoryFlanged Washers
802-U[200 lbf]
890 N
[110 lbf]
490 N
[450 lbf]
2010 N
[234 lbf]
1045 N
[1.60lb]
0.73kg
[1.26]
32
[0.012]
0.34
1/8 NPT202208-M215105
802-UEG-1/8
†Per double stroke at 5bar [72PSI]
Max Cylinder Pressure: 10bar [145psig]*
Max Operating Temp: -10°C to 90°C [-14°F to 194°F]
Replacement Seal Kit: 802450-32-1-00
Replacement Clamp Assembly: 802-U-LC
Replacement Cylinder Assembly: 802CYL
*In no case should the inlet pressure be high enough to create an exerting force that exceeds the clamp’s holding capacity.
 
Sensor Accessories       Item Number
Round Reed Switch with Quick Disconnect 810169
T-slot Reed Switch with Quick Disconnect 8EA-109-1
Quick Disconnect 2M Extension Cable CABL-010
Quick Disconnect 5M Extension Cable CABL-013
Dimensions and technical information are subject to change without notice
Part Number
802-U-LC
802-UE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

133.63 €

1 Available 10 Days

261.68 €

1 Available 2 Days

Loading...

  1. 1

Tech Support