Straight Line Action Clamps 601

Straight Line Action Clamps 601

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Destaco’s 601 Series straight line action clamps are compact models that are available in stainless steel. Common applications for these clamps include assembly, testing, soldering, and gluing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
601-M
601-O
601-OSS
601-SS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Plunger Plunger thread

31.79 €

1 Available 54 Days SteelRoundM4

39.35 €

1 Available 30 Days SteelExternal Thread1/4-20

77.48 €

1 Available 30 Days Stainless SteelExternal Thread1/4-20

60.86 €

1 Available 45 Days Stainless SteelRound#8-32

Loading...

  1. 1

Basic information

Max. holding capacity(N) 440 Plunger travel(mm) 16 Base mounting style (details) Flange
Plunger height(mm) 12.7 Toggle lock plus(mm) No

Tech Support