Straight Line Action Clamps 6015

Straight Line Action Clamps 6015
  • Volume Discount
Destaco’s 6015 Series straight line action clamps are the smallest of the solid base straight line action clamps. They feature a compact design combined with high holding capacity and allow the handle to fall below the mounting plane to then lock in retracted position. Common applications for these clamps include assembly, fixture checking, and tensioning devices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6015 Series Straight Line Action Clamps

Product Overview

6015
6015-M
6015-SS,
6015-MSS
Stainless Steel
6015-R,
6015-MR
with DESTACO® Toggle Lock Plus

Features

• Smallest of the solid base Straight Line Action clamps
• Compact design combined with high holding capacity
• Allow handle to fall below mounting plane to lock in retracted position

Applications

• Assembly
• Checking fixtures
• Tensioning devices
Covered under one or more U.S./International Patents

Dimensions -M/-SS/-MSS/-R/-MR

6015
6015-M
6015-SS,
6015-MSS
Stainless Steel
6015-R,
6015-MR
with DESTACO® Toggle Lock Plus

Technical Information / Holding Capacities

ModelMax. Holding CapacityWeightEF:AF
(pushing/ pulling)
Plunger Travel(M)
Plunger Thread
Recommended Spindle
(Not Supplied)
6015[560 lbf]
2500 N
[0.35lb]
0,15kg
35:1[0.70]
17,8
1/4-20205203
6015-MM6205203-M
6015-SS[630 lbf]
2800 N
1/4-20202943 (supplied)
6015-MSSM6202916-M (supplied)
6015-R[560 lbf]
2500 N
1/4-20205203
6015-MRM6205203-M
HC = Holding Capacity, EF = Exerting Force, AF = Applied Force
Dimensions and technical information are subject to change without notice
Part Number
6015-M
6015-MR
6015-MSS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Toggle lock plus
(mm)

53.86 €

1 Available Same day

Stock

SteelNo

92.80 €

1 Available 5 Days SteelYes

98.99 €

1 Available 15 Days Stainless SteelNo

Loading...

  1. 1

Basic information

Max. holding capacity(N) 2500 Plunger travel(mm) 17.8 Base mounting style (details) Flange
Plunger Round Plunger height(mm) 12.7 Plunger thread M6

Tech Support