Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model no. | B2 | C1 | ØD1 | H | L | L1 | L2 | L3 | L4 | M1 | M2 | SW |
602 | [1.04] 26,3 | [0.37] 9,5 | [0.39] 10 | [3.13] 80 | [2.43] 61,7 | [1.31] 33,3 | [0.50] 12,7 | [0.63] 16 | [0.25] 6,4 | 5/8-18 | [0.75] 19 | [0.88] 22,2 |
602-SS | [0.37] 9,5 | |||||||||||
602-MM | [0.39] 10 | M16x1.5 | [0.87] 22 | |||||||||
602-MMSS | ||||||||||||
604 | [1.30] 33 | [0.44] 11 | [0.44] 11 | [4.16] 106 | [4.27] 108,5 | [2.18] 55 | [0.63] 16 | [1.00] 25 | [0.25] 6 | 3/4-16 | [0.88] 22 | [1.00] 25,4 |
604-SS | ||||||||||||
604-MM | M20x1.5 | [1.18] 30 | ||||||||||
604-MMSS | ||||||||||||
624 | [1.81] 46 | [0.75] 19 | [0.62] 16 | [5.60] 142 | [6.68] 170 | [3.62] 92 | [0.88] 22 | [1.25] 32 | 1-14 | [1.25] 32 | [1.50] 38,1 | |
624-SS | ||||||||||||
624-MM | M27x2 | [1.61] 41 |
Model | Max. Holding Capacity | Weight | EF:AF (pushing/ pulling) | Plunger Travel | (M) Plunger Thread | Spindle (Recommended) | Mounting Nut (Supplied) |
602 | [200 lbf] 900 N | [0.12lb] 0,05kg | 31:1/28:1 | [0.75] 19 | 1/4-20 | 205203 | 602105 |
602-SS | 202943 | 602905 | |||||
602-MM | M6 | 205203-M | 602105-M | ||||
602-MMSS | 202943-M | 602905-M | |||||
604 | [300 lbf] 1330 N | [0.44lb] 0,20kg | 45:1/26:1 | [1.50] 38 | 5/16-18 | 207203 | 606104 |
604-SS | [400 lbf] 1780 N | -- | 606904 | ||||
604-MM | [300 lbf] 1330 N | M8 | 207943 | 606104-M | |||
604-MMSSⓘ | [400 lbf] 1780 N | 207943-M (included) | 606904-M | ||||
624 | [700 lbf] 3110 N | [1.63lb] 0,74kg | 49:1/21:1 | [2.63] 66 | 3/8-16 | 210203 | 624105 |
624-SS | 237943 (included) | 624905 | |||||
624-MM | M10 | 210203-M | 624105-M |
Part Number
|
---|
602-MM |
602-MMSS |
604-MM |
604-MMSS |
624-MM |
624-SS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. holding capacity (N) | Body Material | Plunger travel (mm) | Plunger height (mm) | Plunger thread | |
---|---|---|---|---|---|---|---|---|---|
37.01 € | 1 | Available |
Same day
Stock | 900 | Steel | 19.1 | 11.9 | M6 | |
79.80 € | 1 | Available | 4 Days | 900 | Stainless Steel | 19.1 | 11.9 | M6 | |
44.35 € | 1 | Available |
Same day
Stock | 1330 | Steel | 38.1 | 15 | M8 | |
94.44 € | 1 | Available | 4 Days | 1780 | Stainless Steel | 38.1 | 38.1 | M8 | |
78.59 € | 1 | Available | 15 Days | 3110 | Steel | 66.8 | 20.6 | M10 | |
247.37 € | 1 | Available | 20 Days | 3110 | Stainless Steel | 66.8 | 66.8 | 3/8-16 |
Loading...
Base mounting style (details) | Flange | Plunger | Round | Toggle lock plus(mm) | No |
---|
Configure
Stock
Basic Attributes
Max. holding capacity(N)
Body Material
Plunger travel(mm)
Plunger height(mm)
Plunger thread
Filter by CAD data type
Filter by standard shipping days
Optional Attributes