Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model | A | A1 | A3 | A5 | A6 | B | B1 | C1 | C2 | D | D1 | H | L | L2 | L3 |
603 | [1.44] 36,6 | [2.17] 55 | [0.34] 8,5 | [0.51] 13 | [0.82] 21 | [1.31] 33,3 | [1.88] 48 | [0.97] 24,6 | [0.19] 4,8 | [0.27] 6,8 | [0.44] 11,1 | [3.43] 87 | [4.77] 121,2 | [1.28] 32,5 | [1.00] 25,4 |
603-M | |||||||||||||||
603-SS | [2.20] 55,9 | [0.30] 7,5 | [0.54] 13,6 | [0.65] 16,5 | [0.25] 6,4 | [0.47] 12 | [3.28] 83,4 | [4.69] 119,2 | |||||||
603-MSS | |||||||||||||||
603-R | [0.51] 13 | [0.82] 21 | [0.19] 4,8 | [0.44] 11,1 | [3.43] 87 | [4.77] 121,2 | |||||||||
603-MR | |||||||||||||||
608 | [1.63] 41,4 | [2.25] 57,2 | [0.31] 8 | [0.75] 19 | [1.40] 36 | [1.63] 41,4 | [2.25] 57,2 | [1.25] 31,8 | [0.33] 8,4 | [0.62] 15,8 | [4.04] 102,6 | [6.00] 152,3 | [1.59] 40,5 | [1.25] 31,8 | |
608-M |
Model | Max. Holding Capacity | Weight | EF:AF (pushing/ pulling) | Plunger Travel | (M) Plunger Thread | Recommended Spindle (Not Supplied) |
603 | [600 lbf] 2670 N | [0.83lb] 0,38kg | 23:1/34:1 | [1.25] 31,8 | 5/16-18 | 207203 |
603-M | M8 | 207203-M | ||||
603-SS | [840 lbf] 3740 N | 5/16-18 | 207943 | |||
603-MSS | M8 | 207943-M (supplied) | ||||
603-R | [600 lbf] 2670 N | 5/16-18 | 207203 | |||
603-MR | M8 | 207203-M | ||||
608 | [850 lbf] 3780 N | [1.25lb] 0,57kg | 44:1/50:1 | [1.63] 41,3 | 3/8-16 | 210203 |
608-M | M10 | 210203-M |
Part Number
|
---|
603-M |
603-MR |
603-MSS |
608-M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. holding capacity (N) | Body Material | Plunger travel (mm) | Plunger height (mm) | Plunger thread | Toggle lock plus (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
52.23 € | 1 | Available |
Same day
Stock | 2670 | Steel | 31.8 | 24.4 | M8 | No | |
93.72 € | 1 | Available |
Same day
Stock | 2670 | Steel | 31.8 | 24.4 | M8 | Yes | |
109.16 € | 1 | Available | 7 Days | 3740 | Stainless Steel | 31.8 | 31.8 | M8 | No | |
121.09 € | 1 | Available | 44 Days | 3780 | Steel | 41.4 | 31.8 | 3/8-16 | No |
Loading...
Base mounting style (details) | Flange | Plunger | Round |
---|
Configure
Stock
Basic Attributes
Max. holding capacity(N)
Body Material
Plunger travel(mm)
Plunger height(mm)
Plunger thread
Toggle lock plus(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes