Straight Line Action Clamps 606

Straight Line Action Clamps 606
  • Volume Discount
Destaco’s 606 Series straight line action clamps feature a narrow base for tight spaces, plunger locks while in extended position, and are equipped with handle and linkage swivel 125° for mounting flexibility. Common applications for these clamps include assembly/testing, woodworking, and tensioning devices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

606-M

Part Number
606-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.81 €

1 Available 54 Days

Loading...

  1. 1

Basic information

Max. holding capacity(N) 200 Body Material Steel Plunger travel(mm) 39.9
Base mounting style (details) Narrow Flange Plunger Round Plunger height(mm) 22.4
Plunger thread M8 Toggle lock plus(mm) No

This page is Straight Line Action Clamps 606, part number 606-M.
You can find the detail information about specifications and dimensions on part number 606-M.

Tech Support