Straight Line Action Clamps 607

Straight Line Action Clamps 607
  • Volume Discount
Destaco’s 607 Series straight line action clamps feature a low profile, high holding capacity for its size, and allow the handle to rotate then fall below the mounting plane to lock in retracted position. These clamps are also available with round or square plunger to resist torsional loads. Common applications for these models include assembly/testing, welding, and tensioning devices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Straight Line Action Clamps, 607 Series

Product Overview

607
607-M
 607-SQ
607-SQM
 
 with Square
Plunger





 



Features

• Low profile and high holding capacity for its size
• Available with round or square plunger to resist torsional loads
• Allow handle to rotate and fall below mounting plane to lock in retracted position

Applications

• Assembly & test
• Welding
• Tensioning devices

Dimensions

Technical Information


 
ModelMax.
Holding
Capacity
WeightEF:AF
(pushing/
pulling)
Plunger
Travel
(M)
Plunger
Thread
Recommended
Spindle
(Not Supplied)
607[800 lbf]
3560 N
[1.63lb]
0.74kg
37:1/64:1[1.63]
41,4
5/16-18207203
607-MM8207203-M
607-SQ5/16-18207203
607-SQMM8207203-M
Part Number
607-M
607-SQM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plunger

70.14 €

1 Available 2 Days Round

106.37 €

1 Available 4 Days Square

Loading...

  1. 1

Basic information

Max. holding capacity(N) 3560 Body Material Steel Plunger travel(mm) 41.4
Base mounting style (details) Flange Plunger height(mm) 17.5 Plunger thread M8
Toggle lock plus(mm) No

Tech Support