• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Straight Line Action Clamps 610

Straight Line Action Clamps 610
  • Volume Discount

Product Details:

Manufacturer part number: 610-M

Brand: DESTACO

Price: 66.86

Delivery time: 20 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

610-M

Part Number
610-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

66.86 €

1 Available 20 Days

Loading...

  1. 1

Basic information

Max. holding capacity(N) 3560 Body Material Steel Plunger travel(mm) 41.4
Base mounting style (details) Flange Plunger Round Plunger height(mm) 43.2
Plunger thread M10 Toggle lock plus(mm) No

This page is Straight Line Action Clamps 610, part number 610-M.
You can find the detail information about specifications and dimensions on part number 610-M.

Tech Support