Straight Line Action Clamps 614 (Part Numbers - CAD Download)

Straight Line Action Clamps 614
  • Volume Discount

Product Details:

Manufacturer part number: 614-M

Brand: DESTACO

Price: 407.57

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

614-M

Part Number
614-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

407.57 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Max. holding capacity(N) 5000 Body Material Steel Plunger travel(mm) 31.8
Base mounting style (details) Flange Plunger Round Plunger height(mm) 17.5
Plunger thread M8 Toggle lock plus(mm) No

This page is Straight Line Action Clamps 614, part number 614-M.
You can find the detail information about specifications and dimensions on part number 614-M.

Tech Support