Straight Line Action Clamps 670 and 690

Straight Line Action Clamps 670 and 690

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Destaco’s 670 and 690 Series straight line action clamps feature precision clamping for high production, adjustable collet-type bushing that minimizes radial plunger movement, and plunger with a flat surface for anti rotation. These clamps are also designed with pre-load nut and hold open device. Common applications are assembly and welding projects.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
670-1MBPLS
675-1MBPLS
690-1MBPLS
695-1MBPLS
695-MBPLS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. holding capacity
(N)
Plunger travel
(mm)
Plunger height
(mm)
Plunger thread

662.39 €

1 Available 45 Days 106805734.8M12

675.48 €

1 Available 20 Days 106802834.8M12

1,076.64 €

1 Available 20 Days 222407641.3M16

1,076.64 €

1 Available 20 Days 222403841.3M16

818.37 €

1 Available 35 Days ----

Loading...

  1. 1

Basic information

Body Material Steel Base mounting style (details) Flange Plunger Round
Toggle lock plus(mm) No

Tech Support