Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Solenoids | Switching Type | Status at Power Off | CV Value | Pressure Rating (MPa) | Lead wire electrical entry | CE compliant | Throttle valve specification | Type of manual operation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.73 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 0.26 | 0.15 to 0.7 | L plug connector with lead wire | CE compliant product | None | With non-locking bushing (Tool required) | ||
62.85 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 0.26 | 0.15 to 0.7 | M plug connector with lead wire | Non-compliant | None | With non-locking bushing (Tool required) | ||
63.73 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 0.26 | 0.15 to 0.7 | M plug connector with lead wire | CE compliant product | None | With non-locking bushing (Tool required) | ||
61.98 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 0.26 | 0.15 to 0.7 | M plug connector, without connector | CE compliant product | None | With non-locking bushing (Tool required) | ||
69.89 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 0.27 | 0.15 to 0.7 | L plug connector with lead wire | CE compliant product | Included | With non-locking bushing (Tool required) | ||
74.39 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 0.27 | 0.15 to 0.7 | L plug connector with lead wire | CE compliant product | Included | Locking type (tool required type) | ||
72.89 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 0.27 | 0.15 to 0.7 | L plug connector, without connector | CE compliant product | Included | Locking type (tool required type) | ||
58.76 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 0.27 | 0.15 to 0.7 | M plug connector with lead wire | CE compliant product | Included | With non-locking bushing (Tool required) | ||
65.98 € | 1 | 26 Days | [Single] Single | 2-Position Exhaust | Self-Reset (Spring Return) | 0.27 | 0.15 to 0.7 | M plug connector, without connector | CE compliant product | Included | With non-locking bushing (Tool required) | ||
88.65 € | 1 | 26 Days | Double | 2-Position Exhaust | Self-Retaining | 0.26 | 0.1 to 0.7 | L plug connector with lead wire | CE compliant product | None | With non-locking bushing (Tool required) | ||
94.65 € | 1 | 26 Days | Double | 2-Position Exhaust | Self-Retaining | 0.27 | 0.1 to 0.7 | L plug connector with lead wire | CE compliant product | Included | With non-locking bushing (Tool required) | ||
111.32 € | 1 | 26 Days | Double | 3-Position Closed Center | Self-Reset (Spring Return) | 0.15 | 0.2 to 0.7 | L plug connector with lead wire | CE compliant product | Included | With non-locking bushing (Tool required) | ||
100.40 € | 1 | 26 Days | Double | 3-Position Closed Center | Self-Reset (Spring Return) | 0.15 | 0.2 to 0.7 | L plug connector with lead wire | CE compliant product | Included | With non-locking bushing (Tool required) | ||
105.24 € | 1 | 26 Days | Double | 3-Position Closed Center | Self-Reset (Spring Return) | 0.15 | 0.2 to 0.7 | L plug connector, without connector | CE compliant product | Included | With non-locking bushing (Tool required) |
Loading...
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Installation method | Manifold Base | Features | Lubrication Free | Voltage | 24 V DC |
Plumbing | Sub-Base Plumbing | Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Pilot Air Supply | Internal | Body type | Base Mounted Type | Functions | Standard Type |
Configure
Basic Attributes
Number of Solenoids
Switching Type
Status at Power Off
CV Value
Pressure Rating(MPa)
Lead wire electrical entry
CE compliant
Throttle valve specification
Type of manual operation
Type
Filter by standard shipping days
Optional Attributes