5-Port Solenoid Valve, VQ4000 Manifold T Kit (Terminal Block Enclosure Kit)

5-Port Solenoid Valve, VQ4000 Manifold T Kit (Terminal Block Enclosure Kit)
5-port solenoid valve base piping type plug-in unit VQ4000 series manifold T kit (terminal block box kit).
[Features]
·Protective Enclosure: IP65 compatible
·A type with a small terminal block inside the box
·Since the lead wire outlet G3/4 is provided, it is possible to connect the conduit metal fittings.
·Maximum number of stations 18
·Used twice for terminal block box mounting

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV5Q41-05BFTD-Q
VV5Q41-0903FT0-W-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations Port pipe connection port diameter Protective structure Connector box mounting position

265.11 €

1 98 Days 5Back piping 1/4NoneD side mounting

430.60 €

1 26 Days 93/8IP65 compatibleU side mounting

Loading...

  1. 1

Basic information

Type Manifold Base Type Plugin unit Thread standard G
Applicable valve VQ4000 Option N/A CE compliant CE-compliant product
Manifold wiring specifications None Control unit indicator symbol None

Tech Support