With DIN rail metal fittings (Without DIN rail) | 4 | With one-touch pipe fitting for ⌀6 | None | VQ1000 | None | N/A | CE-compliant product | None | 1 pieces |
DIN rail mounting | 4 | With one-touch pipe fitting for ⌀6 | Built-in silencer, direct blowout | VQ1000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 4 | With one-touch pipe fitting for ⌀6 | None | VQ1000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 4 | With one-touch pipe fitting for ⌀6 | Built-in silencer, direct blowout | VQ1000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 7 | With one-touch pipe fitting for ⌀6 | None | VQ1000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 9 | With one-touch pipe fitting for ⌀6 | Built-in silencer, direct blowout | VQ1000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 10 | With one-touch pipe fitting for ⌀6 | None | VQ1000 | None | With name plate | CE-compliant product | None | 1 pieces |
Direct mounting | 11 | With one-touch pipe fitting for ⌀6 | None | VQ1000 | None | N/A | CE-compliant product | None | 1 pieces |
DIN rail mounting | 12 | With one-touch pipe fitting for ⌀6 | None | VQ1000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 2 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | None | With back pressure prevention valve | CE-compliant product | None | 1 pieces |
Direct mounting | 2 | With one-touch pipe fitting for ⌀6 | Built-in silencer, direct blowout | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 2 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 2 | With one-touch pipe fitting for ⌀8 | Built-in silencer, direct blowout | VQ2000 | None | N/A | Not compatible | None | 1 pieces |
Direct mounting | 2 | With one-touch pipe fitting for ⌀8 | Built-in silencer, direct blowout | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 2 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | Dust-tight and water jet protection type (IP65 compliant.) | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 3 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | None | With back pressure prevention valve | CE-compliant product | None | 1 pieces |
Direct mounting | 3 | With one-touch pipe fitting for ⌀6 | Built-in silencer, direct blowout | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
DIN rail mounting | 3 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 3 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 3 | With one-touch pipe fitting for ⌀8 | Built-in silencer, direct blowout | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 3 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | Dust-tight and water jet protection type (IP65 compliant.) | N/A | CE-compliant product | None | 1 pieces |
DIN rail mounting | 4 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 4 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 4 | With one-touch pipe fitting for ⌀6 | Built-in silencer, direct blowout | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 4 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | Dust-tight and water jet protection type (IP65 compliant.) | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 4 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | None | With name plate | CE-compliant product | None | 1 pieces |
Direct mounting | 4 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 4 | With one-touch pipe fitting for ⌀8 | Built-in silencer, direct blowout | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
DIN rail mounting | 5 | With one-touch pipe fitting for ⌀4 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 5 | With one-touch pipe fitting for ⌀8 | External pilot | VQ2000 | None | With name plate | CE-compliant product | None | 1 pieces |
Direct mounting | 5 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 5 | With one-touch pipe fitting for ⌀8 | Built-in silencer, direct blowout | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 6 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 6 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 6 | With one-touch pipe fitting for ⌀8 | Built-in silencer, direct blowout | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
DIN rail mounting | 6 | With mixing and port plug | None | VQ2000 | None | With back pressure prevention valve / with name plate | CE-compliant product | None | 1 pieces |
Direct mounting | 7 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 7 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 7 | With one-touch pipe fitting for ⌀8 | Built-in silencer, direct blowout | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 7 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | Dust-tight and water jet protection type (IP65 compliant.) | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 8 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 8 | With one-touch pipe fitting for ⌀6 | Built-in silencer, direct blowout | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 8 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | Dust-tight and water jet protection type (IP65 compliant.) | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 8 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | None | With name plate | CE-compliant product | None | 1 pieces |
Direct mounting | 8 | With one-touch pipe fitting for ⌀8 | Built-in silencer, direct blowout | VQ2000 | None | With name plate | CE-compliant product | None | 1 pieces |
Direct mounting | 8 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 8 | With one-touch pipe fitting for ⌀8 | Built-in silencer, direct blowout | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 8 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | Dust-tight and water jet protection type (IP65 compliant.) | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 9 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 9 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | Dust-tight and water jet protection type (IP65 compliant.) | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 9 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 9 | With one-touch pipe fitting for ⌀8 | Built-in silencer, direct blowout | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
DIN rail mounting | 10 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | None | With back pressure prevention valve / with name plate | CE-compliant product | None | 1 pieces |
Direct mounting | 10 | With one-touch pipe fitting for ⌀6 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 10 | With one-touch pipe fitting for ⌀6 | Built-in silencer, direct blowout | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 10 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | None | With name plate | CE-compliant product | None | 1 pieces |
Direct mounting | 10 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 10 | With one-touch pipe fitting for ⌀8 | Built-in silencer, direct blowout | VQ2000 | None | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 10 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | Dust-tight and water jet protection type (IP65 compliant.) | N/A | CE-compliant product | None | 1 pieces |
Direct mounting | 11 | With one-touch pipe fitting for ⌀8 | None | VQ2000 | None | N/A | CE-compliant product | Wiring specifications special (Other than double wiring) | 1 pieces |