5-port solenoid valve pilot type direct piping type VFS1000 series manifold

5-port solenoid valve pilot type direct piping type VFS1000 series manifold
5-port solenoid valve pilot type direct piping type VFS1000 series manifold.
[Features]
·Since the valve is manifolded on a single base, the whole is compact and the mounting space is small.
·By using the VV5FS1-30 manifold, the pilot exhaust can be centrally exhausted to the base side, preventing environmental deterioration due to noise and oil mist.

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV5FS1-20-031-01
VV5FS1-20-031-01F
VV5FS1-20-041-01F-Q
VV5FS1-20-061-01
VV5FS1-20-061-01F-Q
VV5FS1-20-081-01
VV5FS1-20-081-01F
VV5FS1-20-101-01
VV5FS1-20-101-01F
VV5FS1-20-151-01
VV5FS1-30-021-01F
VV5FS1-30-031-01
VV5FS1-30-031-01F-Q
VV5FS1-30-041-01F-Q
VV5FS1-30-051-01F-Q
VV5FS1-30-061-01F
VV5FS1-30-081-01F-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations Thread standard CE compliant Pilot Exhaust

43.66 €

1 98 Days 3RcNot compatiblePilot individual exhaust

43.66 €

1 98 Days 3GNot compatiblePilot individual exhaust

53.97 €

1 98 Days 4GCE-compliant productPilot individual exhaust

74.60 €

1 98 Days 6RcNot compatiblePilot individual exhaust

74.60 €

1 98 Days 6GCE-compliant productPilot individual exhaust

95.27 €

1 98 Days 8RcNot compatiblePilot individual exhaust

95.27 €

1 98 Days 8GNot compatiblePilot individual exhaust

115.85 €

1 98 Days 10RcNot compatiblePilot individual exhaust

115.85 €

1 98 Days 10GNot compatiblePilot individual exhaust

167.48 €

1 98 Days 15RcNot compatiblePilot individual exhaust

33.29 €

1 98 Days 2GNot compatiblePilot common exhaust

43.66 €

1 98 Days 3RcNot compatiblePilot common exhaust

43.66 €

1 98 Days 3GCE-compliant productPilot common exhaust

53.98 €

1 98 Days 4GCE-compliant productPilot common exhaust

64.27 €

1 98 Days 5GCE-compliant productPilot common exhaust

74.60 €

1 98 Days 6GNot compatiblePilot common exhaust

95.27 €

1 98 Days 8GCE-compliant productPilot common exhaust

Loading...

  1. 1

Basic information

Type Manifold Base Port pipe connection port diameter 1/8 Piping model Top ported
Passage Specifications Common (P, R2, R1)

Tech Support