5-port pilot type solenoid valve base piping type VF3000 / 5000 series manifold

5-port pilot type solenoid valve base piping type VF3000 / 5000 series manifold
5-port pilot type solenoid valve Base piping type VF series manifold.

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV5F3-40-022-02
VV5F3-40-022-02F
VV5F3-40-032-02F
VV5F3-40-052-02F
VV5F3-40-072-02
VV5F3-40-072-02F
VV5F3-40-082-02F
VV5F3-40-092-02F
VV5F3-40-102-02
VV5F3-40-112-02
VV5F3-40-122-02
VV5F3-40-122-02F
VV5F3-40-132-02
VV5F3-40-132-02F
VV5F3-40-202-02
VV5F5-40-022-02
VV5F5-40-022-02F
VV5F5-40-032-02
VV5F5-40-032-02F
VV5F5-40-032-02N
VV5F5-40-042-02
VV5F5-40-042-02F
VV5F5-40-042-02N
VV5F5-40-052-02
VV5F5-40-052-02F
VV5F5-40-062-02
VV5F5-40-062-02F
VV5F5-40-082-02F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Number of Stations Port pipe connection port diameter Thread standard Applicable valve Piping model Exhaust port type

32.32 €

1 39 Days -21/4Rc-Bottom ported / Top portedCommon EXH

31.39 €

1 98 Days Manifold Base2⌀1/4 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)GVF3000--

44.58 €

1 98 Days Manifold Base3⌀1/4 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)GVF3000--

69.16 €

1 98 Days Manifold Base5⌀1/4 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)GVF3000--

90.89 €

1 98 Days Manifold Base7⌀1/4 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)RcVF3000--

90.89 €

1 98 Days Manifold Base7⌀1/4 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)GVF3000--

105.82 €

1 98 Days Manifold Base8⌀1/4 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)GVF3000--

114.69 €

1 98 Days Manifold Base9⌀1/4 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)GVF3000--

130.40 €

1 98 Days Manifold Base10⌀1/4 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)RcVF3000--

142.61 €

1 98 Days Manifold Base11⌀1/4 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)RcVF3000--

150.35 €

1 98 Days Manifold Base12⌀1/4 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)RcVF3000--

150.35 €

1 98 Days Manifold Base12⌀1/4 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)GVF3000--

162.27 €

1 98 Days Manifold Base13⌀1/4 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)RcVF3000--

162.27 €

1 98 Days Manifold Base13⌀1/4 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)GVF3000--

245.60 €

1 98 Days Manifold Base20⌀1/4 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)RcVF3000--

69.61 €

1 98 Days Manifold Base2⌀3/8 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)RcVF5000--

67.60 €

1 98 Days Manifold Base2⌀3/8 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)GVF5000--

98.73 €

1 98 Days Manifold Base3⌀3/8 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)RcVF5000--

95.85 €

1 98 Days Manifold Base3⌀3/8 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)GVF5000--

95.84 €

1 98 Days Manifold Base3⌀3/8 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)NPTVF5000--

127.95 €

1 98 Days Manifold Base4⌀3/8 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)RcVF5000--

124.23 €

1 98 Days Manifold Base4⌀3/8 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)GVF5000--

124.23 €

1 98 Days Manifold Base4⌀3/8 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)NPTVF5000--

157.05 €

1 98 Days Manifold Base5⌀3/8 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)RcVF5000--

152.47 €

1 98 Days Manifold Base5⌀3/8 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)GVF5000--

180.81 €

1 98 Days Manifold Base6⌀3/8 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)RcVF5000--

186.23 €

1 98 Days Manifold Base6⌀3/8 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)GVF5000--

237.48 €

1 98 Days Manifold Base8⌀3/8 (P, R pipe connection diameter)/ ⌀1/4 (A, B pipe connection diameter)GVF5000--

Loading...

  1. 1

Tech Support