3-port solenoid valve Direct acting poppet type elastic body seal VT307 series manifold

3-port solenoid valve Direct acting poppet type elastic body seal VT307 series manifold
There are two types of VT307 type manifolds, a common exhaust type and a single exhaust type.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV307-01-022-01-F
VV307-01-022-01F-F
VV307-01-022-01N-F
VV307-01-023-01F-F
VV307-01-023-02-F
VV307-01-023-02F-F
VV307-01-032-01-F
VV307-01-032-01F-F
VV307-01-033-01-F
VV307-01-033-01F-F
VV307-01-033-02-F
VV307-01-033-02F-F
VV307-01-033-02N-F
VV307-01-042-01-F
VV307-01-042-01F-F
VV307-01-042-01N-F
VV307-01-043-01-F
VV307-01-043-01F-F
VV307-01-043-01N-F
VV307-01-043-02-F
VV307-01-043-02F-F
VV307-01-043-02N-F
VV307-01-052-01-F
VV307-01-052-01F-F
VV307-01-052-01N-F
VV307-01-053-01-F
VV307-01-053-01F-F
VV307-01-053-02-F
VV307-01-053-02F-F
VV307-01-053-02N-F
VV307-01-062-01-F
VV307-01-062-01F-F
VV307-01-063-01F-F
VV307-01-063-02-F
VV307-01-063-02F-F
VV307-01-063-02N-F
VV307-01-072-01-F
VV307-01-072-01F-F
VV307-01-073-01-F
VV307-01-073-01F-F
VV307-01-073-02-F
VV307-01-073-02F-F
VV307-01-073-02N-F
VV307-01-082-01-F
VV307-01-082-01F-F
VV307-01-083-01-F
VV307-01-083-01F-F
VV307-01-083-02-F
VV307-01-083-02F-F
VV307-01-083-02N-F
VV307-01-092-01-F
VV307-01-092-01F-F
VV307-01-093-01-F
VV307-01-093-01F-F
VV307-01-102-01F-F
VV307-01-102-01N-F
VV307-01-103-01F-F
VV307-01-103-02-F
VV307-01-103-02F-F
VV307-01-112-01-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Number of Stations Port pipe connection port diameter Thread standard Number of Valves
(pcs)
Exhaust port type

25.63 €

1 98 Days Manifold Base-1/8Rc2Common exhaust type

25.63 €

1 98 Days -21/8G-Common EXH

25.65 €

1 98 Days Manifold Base-1/8NPT2Common exhaust type

10.31 €

1 26 Days Manifold Base-1/8G2Single exhaust type

10.31 €

1 98 Days Manifold Base-1/4Rc2Single exhaust type

10.31 €

1 98 Days Manifold Base-1/4G2Single exhaust type

32.56 €

1 98 Days Manifold Base-1/8Rc3Common exhaust type

32.56 €

1 98 Days Manifold Base-1/8G3Common exhaust type

13.95 €

1 98 Days Manifold Base-1/8Rc3Single exhaust type

13.95 €

1 98 Days Manifold Base-1/8G3Single exhaust type

13.95 €

1 98 Days Manifold Base-1/4Rc3Single exhaust type

13.95 €

1 98 Days Manifold Base-1/4G3Single exhaust type

13.94 €

1 98 Days Manifold Base-1/4NPT3Single exhaust type

39.60 €

1 98 Days Manifold Base-1/8Rc4Common exhaust type

39.60 €

1 98 Days Manifold Base-1/8G4Common exhaust type

39.56 €

1 98 Days Manifold Base-1/8NPT4Common exhaust type

17.71 €

1 98 Days Manifold Base-1/8Rc4Single exhaust type

17.71 €

1 26 Days Manifold Base-1/8G4Single exhaust type

17.71 €

1 98 Days Manifold Base-1/8NPT4Single exhaust type

17.71 €

1 98 Days Manifold Base-1/4Rc4Single exhaust type

17.71 €

1 98 Days Manifold Base-1/4G4Single exhaust type

17.71 €

1 98 Days Manifold Base-1/4NPT4Single exhaust type

46.47 €

1 98 Days Manifold Base-1/8Rc5Common exhaust type

46.47 €

1 98 Days Manifold Base-1/8G5Common exhaust type

46.47 €

1 98 Days Manifold Base-1/8NPT5Common exhaust type

21.40 €

1 98 Days Manifold Base-1/8Rc5Single exhaust type

21.40 €

1 98 Days Manifold Base-1/8G5Single exhaust type

21.40 €

1 98 Days Manifold Base-1/4Rc5Single exhaust type

21.40 €

1 98 Days Manifold Base-1/4G5Single exhaust type

21.40 €

1 98 Days Manifold Base-1/4NPT5Single exhaust type

53.39 €

1 4 Days -61/8Rc-Common EXH

53.39 €

1 98 Days Manifold Base-1/8G6Common exhaust type

25.11 €

1 98 Days Manifold Base-1/8G6Single exhaust type

25.11 €

1 98 Days Manifold Base-1/4Rc6Single exhaust type

25.11 €

1 98 Days Manifold Base-1/4G6Single exhaust type

25.11 €

1 98 Days Manifold Base-1/4NPT6Single exhaust type

60.40 €

1 98 Days Manifold Base-1/8Rc7Common exhaust type

60.40 €

1 98 Days Manifold Base-1/8G7Common exhaust type

28.89 €

1 98 Days Manifold Base-1/8Rc7Single exhaust type

28.89 €

1 98 Days Manifold Base-1/8G7Single exhaust type

28.89 €

1 98 Days Manifold Base-1/4Rc7Single exhaust type

28.89 €

1 98 Days Manifold Base-1/4G7Single exhaust type

28.87 €

1 98 Days Manifold Base-1/4NPT7Single exhaust type

67.35 €

1 98 Days Manifold Base-1/8Rc8Common exhaust type

67.35 €

1 98 Days Manifold Base-1/8G8Common exhaust type

32.56 €

1 98 Days Manifold Base-1/8Rc8Single exhaust type

32.56 €

1 98 Days Manifold Base-1/8G8Single exhaust type

32.56 €

1 98 Days Manifold Base-1/4Rc8Single exhaust type

32.56 €

1 98 Days Manifold Base-1/4G8Single exhaust type

32.56 €

1 98 Days Manifold Base-1/4NPT8Single exhaust type

74.31 €

1 98 Days Manifold Base-1/8Rc9Common exhaust type

74.31 €

1 98 Days Manifold Base-1/8G9Common exhaust type

36.23 €

1 98 Days Manifold Base-1/8Rc9Single exhaust type

36.23 €

1 98 Days Manifold Base-1/8G9Single exhaust type

81.31 €

1 98 Days Manifold Base-1/8G10Common exhaust type

81.31 €

1 98 Days Manifold Base-1/8NPT10Common exhaust type

39.98 €

1 98 Days Manifold Base-1/8G10Single exhaust type

39.98 €

1 98 Days Manifold Base-1/4Rc10Single exhaust type

39.98 €

1 98 Days Manifold Base-1/4G10Single exhaust type

88.24 €

1 98 Days Manifold Base-1/8Rc11Common exhaust type

Loading...

Tech Support