Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Mounting Method | Number of Stations | Port pipe connection port diameter | Thread standard | Applicable valve | Option | CE compliant | Series | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.69 € | 1 | 98 Days | Manifold Base | Direct mounting | 1 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
62.60 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 2 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
62.60 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 2 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
53.39 € | 1 | 98 Days | Manifold Base | DIN rail mounting (without DIN rail) | 2 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
53.39 € | 1 | 98 Days | Manifold Base | DIN rail mounting (without DIN rail) | 2 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
39.11 € | 1 | 98 Days | Manifold Base | Direct mounting | 2 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
49.87 € | 1 | 39 Days | - | - | 3 | G 3/8 | - | - | None | CE Marked | VQ20 | ||
74.06 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 3 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
74.06 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 3 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
64.16 € | 1 | 98 Days | Manifold Base | DIN rail mounting (without DIN rail) | 3 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
64.16 € | 1 | 98 Days | Manifold Base | DIN rail mounting (without DIN rail) | 3 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
49.87 € | 1 | 98 Days | Manifold Base | Direct mounting | 3 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
60.65 € | 1 | 39 Days | - | - | 4 | G 3/8 | - | - | None | CE Marked | VQ20 | ||
85.52 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 4 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
85.52 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 4 | 3/8 | NPT | VQ20 | - | CE-compliant product | - | ||
85.52 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 4 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
74.92 € | 1 | 98 Days | Manifold Base | DIN rail mounting (without DIN rail) | 4 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
74.92 € | 1 | 98 Days | Manifold Base | DIN rail mounting (without DIN rail) | 4 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
60.65 € | 1 | 98 Days | Manifold Base | Direct mounting | 4 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
96.97 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 5 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
96.97 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 5 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
85.68 € | 1 | 98 Days | Manifold Base | DIN rail mounting (without DIN rail) | 5 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
71.40 € | 1 | 98 Days | Manifold Base | Direct mounting | 5 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
82.10 € | 1 | 98 Days | Manifold Base | Direct mounting | 6 | 3/8 | Rc | VQ20 | - | Not compatible | - | ||
108.48 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 6 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
108.48 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 6 | 3/8 | NPT | VQ20 | - | CE-compliant product | - | ||
108.48 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 6 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
96.45 € | 1 | 98 Days | Manifold Base | DIN rail mounting (without DIN rail) | 6 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
82.10 € | 1 | 98 Days | Manifold Base | Direct mounting | 6 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
92.94 € | 1 | 98 Days | Manifold Base | Direct mounting | 7 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
120.00 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 7 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
120.00 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 7 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
92.94 € | 1 | 98 Days | Manifold Base | Direct mounting | 7 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
103.69 € | 1 | 7 Days | - | - | 8 | G 3/8 | - | - | None | CE Marked | VQ20 | ||
131.47 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 8 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
131.47 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 8 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
118.03 € | 1 | 98 Days | Manifold Base | DIN rail mounting (without DIN rail) | 8 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
103.69 € | 1 | 98 Days | Manifold Base | Direct mounting | 8 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
114.45 € | 1 | 98 Days | Manifold Base | Direct mounting | 9 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
128.81 € | 1 | 98 Days | Manifold Base | DIN rail mounting (without DIN rail) | 9 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
128.81 € | 1 | 98 Days | Manifold Base | DIN rail mounting (without DIN rail) | 9 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
114.45 € | 1 | 98 Days | Manifold Base | Direct mounting | 9 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
125.23 € | 1 | 98 Days | Manifold Base | Direct mounting | 10 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
154.37 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 10 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
154.37 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 10 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
125.23 € | 1 | 98 Days | Manifold Base | Direct mounting | 10 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
146.73 € | 1 | 98 Days | Manifold Base | Direct mounting | 12 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
177.29 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 12 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
177.29 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 12 | 3/8 | NPT | VQ20 | - | CE-compliant product | - | ||
161.02 € | 1 | 98 Days | Manifold Base | DIN rail mounting (without DIN rail) | 12 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
146.73 € | 1 | 98 Days | Manifold Base | Direct mounting | 12 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
188.79 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 13 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
193.35 € | 1 | 98 Days | Manifold Base | DIN rail mounting (without DIN rail) | 15 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
179.08 € | 1 | 98 Days | Manifold Base | Direct mounting | 15 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
189.84 € | 1 | 98 Days | Manifold Base | Direct mounting | 16 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
204.11 € | 1 | 98 Days | Manifold Base | DIN rail mounting (without DIN rail) | 16 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
211.31 € | 1 | 98 Days | Manifold Base | Direct mounting | 18 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
232.89 € | 1 | 98 Days | Manifold Base | Direct mounting | 20 | 3/8 | G | VQ20 | - | CE-compliant product | - | ||
232.89 € | 1 | 98 Days | Manifold Base | Direct mounting | 20 | 3/8 | Rc | VQ20 | - | CE-compliant product | - | ||
69.26 € | 1 | 98 Days | Manifold Base | DIN rail mounting | 2 | 3/8 | G | VQ30 | - | CE-compliant product | - |
Loading...
Configure
Basic Attributes
Type
Mounting Method
Number of Stations
Port pipe connection port diameter
Thread standard
Applicable valve
Option
CE compliant
Series
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes