Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Number of Stations | Port pipe connection port diameter | Thread standard | Option | Number of Valves (pcs) | Piping model | Passage Specifications | Ordering source area | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.81 € | 1 | 22 Days | - | 2 | - | Rc | None | - | P common, R common, A side | - | Japan, Asia, Australia | ||
22.81 € | 1 | 98 Days | Manifold Base | - | ø1/4 | G | No mounting bracket | 2 | Side (A) | Common (P, R) | - | ||
25.65 € | 1 | 98 Days | Manifold Base | - | ø1/4 | NPT | No mounting bracket | 2 | Side (A) | Common (P), independent (R) | - | ||
32.11 € | 1 | 22 Days | - | 3 | - | Rc | None | - | P common, R common, A side | - | Japan, Asia, Australia | ||
32.11 € | 1 | 98 Days | Manifold Base | - | ø1/4 | G | No mounting bracket | 3 | Side (A) | Common (P, R) | - | ||
41.31 € | 1 | 98 Days | Manifold Base | - | ø1/4 | G | No mounting bracket | 4 | Side (A) | Common (P, R) | - | ||
46.92 € | 1 | 98 Days | Manifold Base | - | ø1/4 | Rc | No mounting bracket | 4 | Side (A) | Common (P), independent (R) | - | ||
46.92 € | 1 | 98 Days | Manifold Base | - | ø1/4 | NPT | No mounting bracket | 4 | Side (A) | Common (P), independent (R) | - | ||
50.68 € | 1 | 98 Days | Manifold Base | - | ø1/4 | G | No mounting bracket | 5 | Side (A) | Common (P, R) | - | ||
57.61 € | 1 | 98 Days | Manifold Base | - | ø1/4 | Rc | No mounting bracket | 5 | Side (A) | Common (P), independent (R) | - | ||
57.61 € | 1 | 98 Days | Manifold Base | - | ø1/4 | G | No mounting bracket | 5 | Side (A) | Common (P), independent (R) | - | ||
59.94 € | 1 | 98 Days | Manifold Base | - | ø1/4 | G | No mounting bracket | 6 | Side (A) | Common (P, R) | - | ||
68.34 € | 1 | 98 Days | Manifold Base | - | ø1/4 | Rc | No mounting bracket | 6 | Side (A) | Common (P), independent (R) | - | ||
78.92 € | 1 | 98 Days | Manifold Base | - | ø1/4 | Rc | No mounting bracket | 7 | Side (A) | Common (P), independent (R) | - | ||
89.63 € | 1 | 98 Days | Manifold Base | - | ø1/4 | Rc | No mounting bracket | 8 | Side (A) | Common (P), independent (R) | - | ||
89.61 € | 1 | 98 Days | Manifold Base | - | ø1/4 | G | No mounting bracket | 8 | Side (A) | Common (P), independent (R) | - | ||
89.63 € | 1 | 98 Days | Manifold Base | - | ø1/4 | NPT | No mounting bracket | 8 | Side (A) | Common (P), independent (R) | - | ||
100.32 € | 1 | 98 Days | Manifold Base | - | ø1/4 | G | No mounting bracket | 9 | Side (A) | Common (P), independent (R) | - | ||
97.10 € | 1 | 98 Days | Manifold Base | - | ø1/4 | G | No mounting bracket | 10 | Side (A) | Common (P, R) | - | ||
115.73 € | 1 | 98 Days | Manifold Base | - | ø1/4 | G | With mounting bracket | 10 | Side (A) | Common (P, R) | - | ||
111.03 € | 1 | 98 Days | Manifold Base | - | ø1/4 | G | No mounting bracket | 10 | Side (A) | Common (P), independent (R) | - | ||
106.27 € | 1 | 98 Days | Manifold Base | - | ø1/4 | G | No mounting bracket | 11 | Side (A) | Common (P, R) | - | ||
115.61 € | 1 | 98 Days | Manifold Base | - | ø1/4 | Rc | No mounting bracket | 12 | Side (A) | Common (P, R) | - | ||
115.61 € | 1 | 98 Days | Manifold Base | - | ø1/4 | G | No mounting bracket | 12 | Side (A) | Common (P, R) | - | ||
152.74 € | 1 | 98 Days | Manifold Base | - | ø1/4 | G | No mounting bracket | 16 | Side (A) | Common (P, R) | - |
Loading...
Configure
Basic Attributes
Type
Number of Stations
Port pipe connection port diameter
Thread standard
Option
Number of Valves(pcs)
Piping model
Passage Specifications
Ordering source area
Type
Filter by standard shipping days
Optional Attributes