3-port solenoid valve Direct acting poppet type elastic body seal VT325 series manifold

3-port solenoid valve Direct acting poppet type elastic body seal VT325 series manifold
The manifold of VT325 is a B mount type and has a common exhaust type.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VVT340-021-03
VVT340-031-03
VVT340-031-03F
VVT340-041-02
VVT340-041-02F
VVT340-041-03F
VVT340-041-03N
VVT340-051-03F
VVT340-061-03
VVT340-061-03F
VVT340-081-02
VVT340-161-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Port pipe connection port diameter Thread standard Number of Valves
(pcs)

26.03 €

1 98 Days ø3/8Rc2

35.35 €

1 98 Days ø3/8Rc3

35.35 €

1 98 Days ø3/8G3

44.68 €

1 98 Days ø1/4Rc4

44.68 €

1 98 Days ø1/4G4

44.68 €

1 98 Days ø3/8G4

44.68 €

1 98 Days ø3/8NPT4

53.85 €

1 98 Days ø3/8G5

63.24 €

1 98 Days ø3/8Rc6

63.24 €

1 98 Days ø3/8G6

81.74 €

1 98 Days ø1/4Rc8

156.03 €

1 98 Days ø3/8Rc16

Loading...

  1. 1

Basic information

Type Manifold Base CE compliant Not compatible Piping model Side (P, A, R)
Exhaust port type Common exhaust type

Tech Support