Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Pipe Thread Size | Voltage | Option | Bracket | CE compliant | Lead wire electrical entry | |
---|---|---|---|---|---|---|---|---|---|---|
129.37 € | 1 | 26 Days | 1/4 | 110 V AC 50/60 Hz | None | None | CE-compliant product | DIN terminal | ||
141.52 € | 1 | 26 Days | 1/4 | 110 V AC 50/60 Hz | Surge voltage suppressor / With light | None | CE-compliant product | DIN terminal | ||
129.37 € | 1 | 26 Days | 1/4 | 220 V AC 50/60 Hz | None | None | CE-compliant product | DIN terminal | ||
144.65 € | 1 | 26 Days | 1/4 | 220 V AC 50/60 Hz | Surge voltage suppressor / With light | With Bracket | CE-compliant product | DIN terminal | ||
141.52 € | 1 | 26 Days | 1/4 | 220 V AC 50/60 Hz | Surge voltage suppressor / With light | None | CE-compliant product | DIN terminal | ||
108.08 € | 1 | 26 Days | 1/4 | 240 V AC 50/60 Hz | With surge suppressor | With Bracket | Not compatible | DIN terminal | ||
129.37 € | 1 | 26 Days | 3/8 | 100 V AC 50/60 Hz | None | None | CE-compliant product | DIN terminal | ||
129.37 € | 1 | 26 Days | 3/8 | 110 V AC 50/60 Hz | None | None | CE-compliant product | DIN terminal | ||
129.84 € | 1 | 26 Days | 3/8 | 220 V AC 50/60 Hz | None | None | CE-compliant product | DIN terminal | ||
129.84 € | 1 | 26 Days | 3/8 | 240 V AC 50/60 Hz | None | None | CE-compliant product | DIN terminal | ||
129.37 € | 1 | 26 Days | 3/8 | 48V AC 50/60 Hz | None | None | CE-compliant product | DIN terminal | ||
138.35 € | 1 | 26 Days | 1/2 | 110 V AC 50/60 Hz | None | None | Not compatible | DIN terminal | ||
138.35 € | 1 | 26 Days | 1/2 | 110 V AC 50/60 Hz | None | None | CE-compliant product | DIN terminal | ||
150.32 € | 1 | 26 Days | 1/2 | 110 V AC 50/60 Hz | Surge voltage suppressor / With light | None | CE-compliant product | DIN terminal | ||
138.56 € | 1 | 26 Days | 1/2 | 220 V AC 50/60 Hz | None | None | CE-compliant product | DIN terminal | ||
150.32 € | 1 | 26 Days | 1/2 | 220 V AC 50/60 Hz | Surge voltage suppressor / With light | None | CE-compliant product | DIN terminal | ||
125.85 € | 1 | 26 Days | 1/2 | 220 V AC 50/60 Hz | None | With Bracket | Not compatible | Grommet | ||
137.60 € | 1 | 26 Days | 1/2 | 220 V AC 50/60 Hz | With surge suppressor | None | Not compatible | Grommet | ||
134.65 € | 1 | 26 Days | 1/2 | 240 V AC 50/60 Hz | None | None | Not compatible | DIN terminal |
Loading...
Type | Electromagnetic Type | Applicable Fluid | Air / Water / Oil / Steam | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | Normally Closed | Connection Type | Rc | Driving Type | Pilot Type |
Valve type | Open when energized |
Configure
Basic Attributes
Nominal Pipe Thread Size
Voltage
Option
Bracket
CE compliant
Lead wire electrical entry
Type
Filter by standard shipping days
Optional Attributes