| 8 | External thread G1/2 | for pneumatic tubing inside diameter 9 mm | 2 - Moderate corrosion stress | 3610 | 10 pieces |
| 8 | External thread G1/2 | for pneumatic tubing inside diameter 9 mm | 1 - Low corrosion stress | 15635 | 1 pieces |
| 11 | External thread G1/2 | for pneumatic tubing inside diameter 13 mm | 2 - Moderate corrosion stress | 3611 | 1 pieces |
| 11 | External thread G1/2 | for pneumatic tubing inside diameter 13 mm | 1 - Low corrosion stress | 15636 | 1 pieces |
| 4.5 | External thread G1/4 | for pneumatic tubing outside diameter 6 mm | 2 - Moderate corrosion stress | 3606 | 10 pieces |
| 4.5 | External thread G1/4 | for pneumatic tubing outside diameter 6 mm | 1 - Low corrosion stress | 15631 | 10 pieces |
| 6.5 | External thread G1/4 | for pneumatic tubing inside diameter 9 mm | 2 - Moderate corrosion stress | 3607 | 10 pieces |
| 6.5 | External thread G1/4 | for pneumatic tubing inside diameter 9 mm | 1 - Low corrosion stress | 15632 | 10 pieces |
| 4.5 | External thread G1/8 | for pneumatic tubing outside diameter 6 mm | 2 - Moderate corrosion stress | 3605 | 10 pieces |
| 4.5 | External thread G1/8 | for pneumatic tubing outside diameter 6 mm | 1 - Low corrosion stress | 15630 | 10 pieces |
| 16.5 | External thread, G1 | for pneumatic tubing inside diameter 19 mm | 2 - Moderate corrosion stress | 572260 | 1 pieces |
| 16.5 | NPT1-11 1/2 | for pneumatic tubing inside diameter 19 mm | 2 - Moderate corrosion stress | 572243 | 1 pieces |
| 11 | External thread G3/4 | for pneumatic tubing inside diameter 13 mm | 2 - Moderate corrosion stress | 3612 | 1 pieces |
| 11 | External thread G3/4 | for pneumatic tubing inside diameter 13 mm | 1 - Low corrosion stress | 15637 | 1 pieces |
| 16.5 | External thread G3/4 | for pneumatic tubing inside diameter 19 mm | 2 - Moderate corrosion stress | 3613 | 1 pieces |
| 16.5 | External thread G3/4 | for pneumatic tubing inside diameter 19 mm | 1 - Low corrosion stress | 15638 | 1 pieces |
| 16.5 | NPT3/4-14 | for pneumatic tubing inside diameter 19 mm | 2 - Moderate corrosion stress | 564848 | 1 pieces |
| 4.5 | External thread G3/8 | for pneumatic tubing outside diameter 6 mm | 2 - Moderate corrosion stress | 3608 | 10 pieces |
| 4.5 | External thread G3/8 | for pneumatic tubing outside diameter 6 mm | 1 - Low corrosion stress | 15633 | 10 pieces |
| 7.6 | External thread G3/8 | for pneumatic tubing inside diameter 9 mm | 2 - Moderate corrosion stress | 3609 | 10 pieces |
| 7.6 | External thread G3/8 | for pneumatic tubing inside diameter 9 mm | 1 - Low corrosion stress | 15634 | 10 pieces |
| 11 | External thread G3/8 | for pneumatic tubing inside diameter 13 mm | 2 - Moderate corrosion stress | 36160 | 1 pieces |
| 11 | External thread G3/8 | for pneumatic tubing inside diameter 13 mm | 1 - Low corrosion stress | 36161 | 1 pieces |