Push-in L-connector, CQL Series (CQL-12)

Push-in L-connector, CQL Series CQL-12

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: CQL-12

Brand: FESTO

Price: 7.83

Delivery time: 4 Days


Technical Data:

Nominal width: 8.65 mm

Pneumatic connection 1: For piping system/pneumatic tubing outside diameter of 12 mm

Pneumatic connection 2: for piping system/pneumatic tubing outside diameter of 12 mm

Manufacturer part #: 177691

Weight: 16 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CQL-12

Part Number
CQL-12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

7.83 €

1 4 Days 8.65For piping system/pneumatic tubing outside diameter of 12 mmfor piping system/pneumatic tubing outside diameter of 12 mm17769116

Loading...

  1. 1

Basic information

Operating Temperature(°C) -25::70 Housing material POM Pack size 1
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 7

This page is Push-in L-connector, CQL Series, part number CQL-12.
You can find the detail information about specifications and dimensions on part number CQL-12.

Variation of this product

Part Number
CQL-15
CQL-18
CQL-22
CQL-28
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

8.77 €

1 7 Days 12For piping system/pneumatic tubing outside diameter of 15 mmfor piping system/pneumatic tubing outside diameter of 15 mm17769220

11.32 €

1 9 Days 16For pipe and pneumatic tubing outside diameter of 18 mmfor piping system/pneumatic tubing outside diameter of 18 mm17769332

12.98 €

1 7 Days 19.2For piping system/pneumatic tubing outside diameter of 22 mmfor piping system/pneumatic tubing outside diameter of 22 mm17769446

27.48 €

1 4 Days 24.9For piping system/pneumatic tubing outside diameter of 28 mmfor piping system/pneumatic tubing outside diameter of 28 mm194587106

Tech Support