Plug connector, NECU Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NECU-FCG40-K

Part Number
NECU-FCG40-K
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.28 €

1 4 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -5::50 Housing material PBT-reinforced Degree of protection IP40
DC operating voltage range(V) 0-30 Corrosion resistance class (CRC) 0 - No corrosion stress Manufacturer part # 570895
Weight(g) 5

This page is Plug connector, NECU Series, part number NECU-FCG40-K.
You can find the detail information about specifications and dimensions on part number NECU-FCG40-K.

Tech Support