Push-in bulkhead connector, NPQP Series

Push-in bulkhead connector, NPQP Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NPQP-H-Q4-E-FD
NPQP-H-Q6-E-FD
NPQP-H-Q8-E-FD
NPQP-H-Q10-E-FD
NPQP-H-Q12-E-FD
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

23.58 €

1 4 Days 2.3for pneumatic tubing outside diameter 4 mmfor pneumatic tubing outside diameter 4 mm1331007.2

26.11 €

1 4 Days 3.7For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 6 mm13310110.2

29.06 €

1 4 Days 4.9for pneumatic tubing outside diameter 8 mmfor pneumatic tubing outside diameter 8 mm13310214.3

35.09 €

1 4 Days 7.1for pneumatic tubing outside diameter 10 mmfor pneumatic tubing outside diameter 10 mm13310324.4

41.89 €

1 4 Days 7.8for pneumatic tubing outside diameter 12 mmfor pneumatic tubing outside diameter 12 mm13310430.4

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::60 Housing material PP Pack size 1

Tech Support