Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
QSSK-4 |
QSSK-6 |
QSSK-8 |
QSSK-10 |
QSSK-12 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
9.05 € | 1 | 3 Days | 1.5 | for pneumatic tubing outside diameter 4 mm | for pneumatic tubing outside diameter 4 mm | 130637 | 14 | |||
10.18 € | 1 | 3 Days | 3 | For pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 6 mm | 130638 | 20 | |||
11.75 € | 1 | 4 Days | 4.3 | for pneumatic tubing outside diameter 8 mm | for pneumatic tubing outside diameter 8 mm | 130639 | 38 | |||
14.31 € | 1 | 4 Days | 5.4 | for pneumatic tubing outside diameter 10 mm | for pneumatic tubing outside diameter 10 mm | 130640 | 68 | |||
19.75 € | 1 | 4 Days | 6.3 | for pneumatic tubing outside diameter 12 mm | for pneumatic tubing outside diameter 12 mm | 130641 | 98 |
Loading...
Operating Temperature(°C) | -10::80 | Housing material | PBT | Pack size | 1 |
---|---|---|---|---|---|
Size | Standard | Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 6 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
Configure
Basic Attributes
Nominal width(mm)
Pneumatic connection 1
Pneumatic connection 2
Filter by standard shipping days
Optional Attributes