Electrical sub-base, VAVE Series

Electrical sub-base, VAVE Series

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Type: Connection Block, Plate
・Housing material: PA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VAVE-L1-1H2-LR
VAVE-L1-1VH2-LP
VAVE-L1-1VK7-LP
VAVE-L1-1VR8-LP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reverse polarity protection Min. Storage temperature
(°C)
Degree of protection Nominal operating voltage DC
(V)
Cable length
(m)
Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

8.60 €

1 4 Days for operating voltage60IP4024-0 - No corrosion stress5667161.5

6.46 €

1 4 Days Bipolar50IP4012, 24-0 - No corrosion stress5667141.5

16.18 €

1 4 Days Bipolar60IP6512, 2410 - No corrosion stress57394220

14.32 €

1 3 Days Bipolar60IP6512, 242.52 - Moderate corrosion stress5739193.2

Loading...

  1. 1

Basic information

Type Connection Block/Plate Housing material PA Max. Ambient temperature(°C) -5

Tech Support