Sub-base, VMPA2 Series

Sub-base, VMPA2 Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VMPA2-AP-2-1-EMM-2
VMPA2-AP-2-1-EMM-4
VMPA2-AP-2-1-EMS-4
VMPA2-FB-AP-2-1
VMPA2-FB-AP-2-1-RV
VMPA2-FB-AP-2-1-S0
VMPA2-FB-AP-2-1-S0-RV
VMPA2-FB-AP-2-1-T0
VMPA2-FB-AP-2-1-T0-RV
VMPA2-FB-APF-2-1
VMPA2-FB-APF-2-1-S0
VMPA2-FB-APF-2-1-T0
VMPA2-IC-AP-1
VMPA2-IC-AP-1-EX1E
VMPA2-IC-AP-S-1
VMPA2-IC-AP-S-1-EX1E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. no. of valve positions Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Width
(mm)
Operating medium Manufacturer part # Weight
(g)

55.72 €

1 Quote 2-G1/8-G1/8--0.91042-546807210

78.11 €

1 4 Days 2-G1/8-G1/8--0.91042-546805210

103.45 €

1 4 Days 2-G1/8-G1/8--0.91042-546803210

26.22 €

1 3 Days 2-G1/8-G1/8--0.91043-538000185

50.08 €

1 13 Days 2------0.91051Compressed air as per ISO 8573-1:2010 [7:4:4]8034548190

25.89 €

1 22 Days 2-G1/8-G1/8--0.91043-555902185

49.77 €

1 13 Days 2------0.91053Compressed air as per ISO 8573-1:2010 [7:4:4]8034552190

26.22 €

1 4 Days 2-G1/8-G1/8--0.91043-538677185

50.08 €

1 13 Days 2------0.91052Compressed air as per ISO 8573-1:2010 [7:4:4]8034550190

25.42 €

1 13 Days 2------0.91045Compressed air as per ISO 8573-1:2010 [7:4:4]578863185

33.37 €

1 Available 18 Days 2------0.91047Compressed air as per ISO 8573-1:2010 [7:4:4]578865153

25.42 €

1 13 Days 2------0.91046Compressed air as per ISO 8573-1:2010 [7:4:4]578864185

82.92 €

1 4 Days -G1/8G1/8G1/8G1/8G1/83830.5-537981233

90.78 €

1 22 Days -G1/8G1/8G1/8G1/8G1/83830.5-8005151233

82.92 €

1 4 Days -G1/8G1/8G1/8G1/8G1/8-0.91030.5-537982233

90.78 €

1 13 Days -G1/8G1/8G1/8G1/8G1/8-0.91030.5-8005152233

Loading...

  1. 1

Basic information

Type Sub-base Housing material Die-cast aluminum Min. Ambient temperature(°C) -5
Max. Ambient temperature(°C) 50 Length(mm) 107.3 Corrosion resistance class (CRC) 0 - No corrosion stress

Tech Support