Coupling piece, KSZ Series

Coupling piece, KSZ Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KSZ-M6
KSZ-M8
KSZ-M10X1.25
KSZ-M12X1.25
KSZ-M16X1.5
KSZ-M20X1.5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting material Size Threaded connection Manufacturer part # Weight
(g)

24.91 €

1 3 Days Steel, GalvanizedM6Internal thread M63612345

27.22 €

1 3 Days Galvanized, SteelM8Internal thread M83612470

27.74 €

1 3 Days Steel, GalvanizedM10x1.25Internal thread M10x1.2536125110

28.89 €

1 3 Days Steel, GalvanizedM12x1.25Internal thread M12x1.2536126180

31.18 €

1 3 Days Steel, GalvanizedM16x1.5Internal thread M16x1.536127246

44.68 €

1 3 Days Steel, GalvanizedM20x1.5Internal thread M20x1.536128418

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::150 Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support