Compressed-air supply plate, VABF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VABF-P5-P3A3-G12
VABF-P5-P3A3-G14
VABF-P5-P3A3-G38
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Weight
(g)

25.48 €

1 4 Days 802186185

25.48 €

1 13 Days 802185988

25.48 €

1 39 Days 802186087

Loading...

  1. 1

Basic information

Housing material Wrought aluminum alloy Plate material Wrought aluminum alloy Material of screws Steel
O-ring material NBR Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support