Push-on flange, DARF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DARF-Q12-12
DARF-Q12-25
DARF-Q12-32
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Max. tightening torque
(Nm)
Manufacturer part # Weight
(g)

27.38 €

1 4 Days 121.4488622115

34.25 €

1 3 Days 251.2488622360

41.08 €

1 4 Days 322.9488622492

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) 0::60 Material of screws Steel, Galvanized Material of flange Wrought aluminum alloy, anodized
Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support