Rod clevis, SGA Series (SGA-M16)

Rod clevis, SGA Series SGA-M16

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: SGA-M16

Brand: FESTO

Price: 91.29

Delivery time: 4 Days


Technical Data:

Size: M16

Threaded connection: External thread M16

Manufacturer part #: 6524

Weight: 512 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SGA-M16

Part Number
SGA-M16
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Threaded connection Manufacturer part # Weight
(g)

91.29 €

1 4 Days M16External thread M166524512

Loading...

  1. 1

Basic information

Bolt material Steel, galvanized Material of rod eye Steel, galvanized Fuse material Spring Steel, galvanized
Min. Ambient temperature(°C) -40 Max. Ambient temperature(°C) 150 Corrosion resistance class (CRC) 1 - Low corrosion stress

This page is Rod clevis, SGA Series, part number SGA-M16.
You can find the detail information about specifications and dimensions on part number SGA-M16.

Variation of this product

Part Number
SGA-M10X1.25
SGA-M12
SGA-M12X1.25
SGA-M16X1.5
SGA-M20X1.5
SGA-M27X2
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Threaded connection Manufacturer part # Weight
(g)

68.85 €

1 4 Days M10x1.25External thread M10x1.2532954129

83.31 €

1 4 Days M12External thread M126523222

83.31 €

1 4 Days M12x1.25External thread M12x1.2510767222

91.29 €

1 4 Days M16x1.5External thread M16x1.510768512

130.28 €

1 4 Days M20x1.5External thread M20x1.510769954

383.89 €

1 4 Days M27x2External thread M27x2107702189

Tech Support