Clevis foot, LSNSG Series (Part Numbers)

Clevis foot, LSNSG Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LSNSG-32
LSNSG-40
LSNSG-50
LSNSG-63
LSNSG-80
LSNSG-100
LSNSG-125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Manufacturer part # Weight
(g)

37.54 €

1 4 Days 3231747105

45.71 €

1 4 Days 4031748160

49.12 €

1 4 Days 5031749300

61.18 €

1 4 Days 6331750370

78.03 €

1 4 Days 8031751700

88.29 €

1 4 Days 10031752830

169.74 €

1 4 Days 125317531960

Loading...

  1. 1

Basic information

Mounting material Steel, galvanized Rod end bearing material Steel, PTFE Min. Ambient temperature(°C) -40
Max. Ambient temperature(°C) 150 Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support