Precision pressure gauge, MAP Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MAP-40-4-1/8-EN

Part Number
MAP-40-4-1/8-EN
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.97 €

1 3 Days

Loading...

  1. 1

Basic information

Pressure gauge nominal size 40 Connection position Centered on rear side Pneumatic connection R1/8
Housing material PBT Material of screwed trunnion Brass Inspection window material PS
Housing colour Black Degree of protection IP43 Min. Operating pressure(bar) 0
Max. Operating pressure(bar) 4 Min. Temperature of medium(°C) -20 Max. Temperature of medium(°C) 60
Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 60 Operating medium Inert gas, Neutral liquids
Manufacturer part # 0000162842 Weight(g) 60

This page is Precision pressure gauge, MAP Series, part number MAP-40-4-1/8-EN.
You can find the detail information about specifications and dimensions on part number MAP-40-4-1/8-EN.

Tech Support