Flow sensor, SFAM Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SFAM-62-1000L-M-2SA-M12
SFAM-62-3000L-M-2SA-M12
SFAM-62-5000L-M-2SA-M12
SFAM-90-10000L-M-2SA-M12
SFAM-90-15000L-M-2SA-M12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Flow measuring range start value
(l/min)
Flow measuring range end value
(l/min)
Pressure drop Manufacturer part # Weight
(g)

964.63 €

1 7 Days 101000< 100 mbar564930600

964.63 €

1 7 Days 303000< 100 mbar564934600

964.63 €

1 4 Days 505000< 100 mbar564938600

1,108.60 €

1 4 Days 10010000< 100 mbar5733481500

1,108.60 €

1 4 Days 15015000< 200 mbar5733501500

Loading...

  1. 1

Basic information

Operating Temperature Range(℃) 0::50 Protection Rating IP65 Housing material Die-cast aluminum, PA-reinforced
Pneumatic connection Battery module Display type Illuminated LCD blue Switching output 2xPNP or 2xNPN adjustable
Switching element function N/C contact, N/O contact Max. output current(mA) 100 Min. Operating pressure(bar) 0
Max. Operating pressure(bar) 16 Min. Temperature of medium(°C) 0 Max. Temperature of medium(°C) 50
Nominal temperature(°C) 23 IP rating IP65 DC operating voltage range(V) 15-30
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4], Nitrogen Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support