Pressure sensor, SPAU Series

Pressure sensor, SPAU Series

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas
・Corrosion resistance class (CRC): 2 - Moderate corrosion stress
・IP rating: IP65, IP67

[Features]
・For monitoring compressed air and non-corrosive gases
・With or without display
・Transfer of the pressure value as switching signal, analogue signal or via IO-Link to the connected control system
・Maximum versatility thanks to a wide range of pneumatic adaptations and switchable electrical outputs
・The pressure sensor SPAU has a uniquely flexible connection. Whether for pressure measuring, pressure monitoring or pressure sensing, all pressure values are always under control at a glance. Remote maintenance and parameterisation as well as simple sensor replication are possible in IO-Link mode

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPAU-B2R-H-G18FD-L-PNLK-PNVBA-M8U
SPAU-B2R-T-R18M-L-PNLK-PNVBA-M8D
SPAU-P2R-W-G18FD-L-PNLK-PNVBA-M8U
SPAU-P6R-W-G18FD-L-PNLK-PNVBA-M8U
SPAU-P10R-F-Q4-L-PNLK-PNVBA-M12
SPAU-P10R-F-Q6-L-PNLK-PNVBA-M12
SPAU-P10R-F-T532-L-PNLK-PNVBA-M12
SPAU-P10R-H-G18FD-L-PNLK-PNVBA-M8U
SPAU-P10R-H-G18FD-L-PNLK-PNVBA-M12U
SPAU-P10R-H-Q4D-L-PNLK-PNVBA-M8D
SPAU-P10R-H-Q4D-L-PNLK-PNVBA-M12D
SPAU-P10R-H-Q4D-LK-A-M12D
SPAU-P10R-H-Q4D-LK-V-M12D
SPAU-P10R-H-T532D-L-PNLK-PNVBA-M8D
SPAU-P10R-H-T532D-L-PNLK-PNVBA-M12D
SPAU-P10R-T-G18M-L-PNLK-PNVBA-M8D
SPAU-P10R-T-G18M-L-PNLK-PNVBA-M12D
SPAU-P10R-T-G18M-LK-A-M12D
SPAU-P10R-T-G18M-LK-V-M12D
SPAU-P10R-T-N18M-L-PNLK-PNVBA-M8D
SPAU-P10R-T-N18M-L-PNLK-PNVBA-M12D
SPAU-P10R-T-R14M-L-PNLK-PNVBA-M8D
SPAU-P10R-T-R14M-L-PNLK-PNVBA-M12D
SPAU-P10R-T-R18M-L-PNLK-PNVBA-M8D
SPAU-P10R-T-R18M-L-PNLK-PNVBA-M12D
SPAU-P10R-W-G18FD-L-PNLK-PNVBA-M8U
SPAU-P10R-W-G18FD-L-PNLK-PNVBA-M12U
SPAU-P10R-W-Q4D-L-PNLK-PNVBA-M8D
SPAU-P10R-W-Q4D-L-PNLK-PNVBA-M12D
SPAU-P16R-H-G18FD-L-PNLK-PNVBA-M12U
SPAU-P16R-T-R14M-L-PNLK-PNVBA-M8D
SPAU-V1R-F-Q4-L-PNLK-PNVBA-M12
SPAU-V1R-F-Q6-L-PNLK-PNVBA-M12
SPAU-V1R-F-T532-L-PNLK-PNVBA-M12
SPAU-V1R-H-G18FD-L-PNLK-PNVBA-M8U
SPAU-V1R-H-Q4D-L-PNLK-PNVBA-M8D
SPAU-V1R-H-Q4D-L-PNLK-PNVBA-M12D
SPAU-V1R-H-Q4D-LK-A-M12D
SPAU-V1R-H-Q4D-LK-V-M12D
SPAU-V1R-H-T532D-L-PNLK-PNVBA-M8D
SPAU-V1R-H-T532D-L-PNLK-PNVBA-M12D
SPAU-V1R-T-G18M-LK-A-M12D
SPAU-V1R-T-G18M-LK-V-M12D
SPAU-V1R-W-G18FD-L-PNLK-PNVBA-M8U
SPAU-V1R-W-G18FD-L-PNLK-PNVBA-M12U
SPAU-V1R-W-Q4D-L-PNLK-PNVBA-M8D
SPAU-V1R-W-Q4D-L-PNLK-PNVBA-M12D
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection Display type Switching output Pressure measuring range initial value
(bar)
Pressure measuring range end value
(bar)
Max. overload pressure
(bar)
Manufacturer part # Weight
(g)

143.22 €

1 23 Days G1/8Illuminated LCD2xPNP or 2xNPN switchable-115800121970

146.23 €

1 4 Days R1/8Illuminated LCD2xPNP or 2xNPN switchable-115800120780

150.58 €

1 13 Days G1/8Illuminated LCD2xPNP or 2xNPN switchable026800123270

150.58 €

1 19 Days G1/8Illuminated LCD2xPNP or 2xNPN switchable0615800123370

155.98 €

1 22 Days QS-4Illuminated LCD2xPNP or 2xNPN switchable01015800122470

155.98 €

1 7 Days QS-6Illuminated LCD2xPNP or 2xNPN switchable01015800122570

158.97 €

1 39 Days QS-5/32Illuminated LCD2xPNP or 2xNPN switchable01015800122670

143.22 €

1 3 Days G1/8Illuminated LCD2xPNP or 2xNPN switchable01015800122170

146.98 €

1 12 Days G1/8Illuminated LCD2xPNP or 2xNPN switchable01015800122070

137.23 €

1 4 Days QS-4Illuminated LCD2xPNP or 2xNPN switchable01015800121165

140.97 €

1 4 Days QS-4Illuminated LCD2xPNP or 2xNPN switchable01015800121265

125.98 €

1 4 Days QS-4LED2xPNP01015800335065

125.98 €

1 4 Days QS-4LED2xPNP01015800334965

140.25 €

1 29 Days QS-5/32Illuminated LCD2xPNP or 2xNPN switchable01015800121565

143.97 €

1 4 Days QS-5/32Illuminated LCD2xPNP or 2xNPN switchable01015800121665

144.72 €

1 4 Days G1/8Illuminated LCD2xPNP or 2xNPN switchable01015800120180

148.48 €

1 3 Days G1/8Illuminated LCD2xPNP or 2xNPN switchable01015800120480

133.48 €

1 29 Days G1/8LED2xPNP01015800334680

133.48 €

1 4 Days G1/8LED2xPNP01015800334580

146.23 €

1 4 Days 1/8 NPTIlluminated LCD2xPNP or 2xNPN switchable01015800120280

149.97 €

1 4 Days 1/8 NPTIlluminated LCD2xPNP or 2xNPN switchable01015800120580

146.23 €

1 3 Days R1/4Illuminated LCD2xPNP or 2xNPN switchable01015800120980

149.97 €

1 4 Days R1/4Illuminated LCD2xPNP or 2xNPN switchable01015800120880

146.23 €

1 3 Days R1/8Illuminated LCD2xPNP or 2xNPN switchable01015800120380

149.97 €

1 7 Days R1/8Illuminated LCD2xPNP or 2xNPN switchable01015800120680

150.58 €

1 4 Days G1/8Illuminated LCD2xPNP or 2xNPN switchable01015800123170

154.34 €

1 25 Days G1/8Illuminated LCD2xPNP or 2xNPN switchable01015800123070

144.57 €

1 4 Days QS-4Illuminated LCD2xPNP or 2xNPN switchable01015800123765

148.32 €

1 12 Days QS-4Illuminated LCD2xPNP or 2xNPN switchable01015800123665

152.23 €

1 4 Days G1/8Illuminated LCD2xPNP or 2xNPN switchable01620800122270

151.48 €

1 4 Days R1/4Illuminated LCD2xPNP or 2xNPN switchable01620800121080

155.98 €

1 7 Days QS-4Illuminated LCD2xPNP or 2xNPN switchable0-15800122770

155.98 €

1 4 Days QS-6Illuminated LCD2xPNP or 2xNPN switchable0-15800122870

158.97 €

1 4 Days QS-5/32Illuminated LCD2xPNP or 2xNPN switchable0-15800122970

143.22 €

1 4 Days G1/8Illuminated LCD2xPNP or 2xNPN switchable0-15800122370

137.23 €

1 4 Days QS-4Illuminated LCD2xPNP or 2xNPN switchable0-15800121365

140.97 €

1 22 Days QS-4Illuminated LCD2xPNP or 2xNPN switchable0-15800121465

125.98 €

1 4 Days QS-4LED2xPNP0-15800335265

125.98 €

1 29 Days QS-4LED2xPNP0-15800335165

140.25 €

1 13 Days QS-5/32Illuminated LCD2xPNP or 2xNPN switchable0-15800121765

143.97 €

1 39 Days QS-5/32Illuminated LCD2xPNP or 2xNPN switchable0-15800121865

133.48 €

1 4 Days G1/8LED2xPNP0-15800334880

133.48 €

1 39 Days G1/8LED2xPNP0-15800334780

150.58 €

1 7 Days G1/8Illuminated LCD2xPNP or 2xNPN switchable0-15800123570

154.34 €

1 4 Days G1/8Illuminated LCD2xPNP or 2xNPN switchable0-15800123470

144.57 €

1 4 Days QS-4Illuminated LCD2xPNP or 2xNPN switchable0-15800123965

148.32 €

1 22 Days QS-4Illuminated LCD2xPNP or 2xNPN switchable0-15800123865

Loading...

  1. 1

Basic information

Operating Temperature Range(℃) 0::50 Protection Rating IP67 Switching element function N/C contact, N/O contact, Switchable
Max. output current(mA) 100 Min. Temperature of medium(°C) 0 Max. Temperature of medium(°C) 50
IP rating IP65, IP67 DC operating voltage range(V) 20-30 Repetition accuracy in ± %FS 0.3 %FS
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support