Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VMPA-FB-PS-1 |
VMPA-FB-PS-3/5 |
VMPA-FB-PS-P1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pneumatic connection | Manufacturer part # | |
---|---|---|---|---|---|---|---|
225.52 € | 1 | 10 Days | Sub-base | 541085 | |||
225.52 € | 1 | 22 Days | Sub-base | 541086 | |||
225.52 € | 1 | 4 Days | M7 | 541087 |
Loading...
Operating Temperature Range(℃) | -5::50 | Protection Rating | IP65 | Housing material | Die-cast aluminum, PA-GF |
---|---|---|---|---|---|
Display type | LED | Min. Temperature of medium(°C) | -5 | Max. Temperature of medium(°C) | 50 |
IP rating | IP65 | DC operating voltage range(V) | 18-30 | Nominal DC operating voltage(V) | 24 |
Pressure measuring range initial value(bar) | 0 | Pressure measuring range end value(bar) | 10 | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
Weight(g) | 200 |