Spiral plastic tubing, PPS Series

Spiral plastic tubing, PPS Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PPS-4-7.5-1/4-BL
PPS-4-15-1/4-BL
PPS-6-7.5-1/4-BL
PPS-6-15-1/4-BL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(Ø)
Inner Diameter d
(Ø)
Working length
(m)
Block length
(m)
Number of windings Max. Operating pressure
(bar)
Manufacturer part # Weight
(g)

78.26 €

1 6 Days 6.34.77.50.344421.219798249

117.62 €

1 4 Days 6.34.7150.679021.219799367

91.22 €

1 3 Days 7.86.27.50.434317.219796298

131.57 €

1 3 Days 7.86.2150.88617.219797500

Loading...

  1. 1

Basic information

Pneumatic connection 1 External thread G1/4 Pneumatic connection 2 External thread G1/4 Material of pneumatic tubing PA12-P
Material of connecting thread Brass Antikink device material Steel, Galvanized Color Blue
Winding diameter(mm) 75 Min. Operating pressure(bar) -0.95 Min. Ambient temperature(°C) -30
Max. Ambient temperature(°C) 80 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support