Duo spiral plastic tubing, PUN Series (Part Numbers)

Duo spiral plastic tubing, PUN Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PUN-4X0.75-S-0.5-DUO-BS
PUN-4X0.75-S-1-DUO-BS
PUN-4X0.75-S-1.5-DUO-BS
PUN-6X1-S-1-DUO-BS
PUN-6X1-S-2-DUO-BS
PUN-6X1-S-6-DUO-BS
PUN-8X1.25-S-1-DUO-BS
PUN-8X1.25-S-2-DUO-BS
PUN-8X1.25-S-6-DUO-BS
PUN-10X1.5-S-1-DUO-BS
PUN-10X1.5-S-2-DUO-BS
PUN-10X1.5-S-6-DUO-BS
PUN-12X2-S-1-DUO-BS
PUN-12X2-S-2-DUO-BS
PUN-12X2-S-6-DUO-BS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(Ø)
Inner Diameter d
(Ø)
Pneumatic connection Working length
(m)
Block length
(m)
Winding diameter
(mm)
Number of windings Manufacturer part # Weight
(g)

23.08 €

1 4 Days 42.6For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, For barbed fitting, inside diameter 3 mm, with union nut0.50.268252019761725

23.91 €

1 4 Days 42.6For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, For barbed fitting, inside diameter 3 mm, with union nut10.468254519761855

25.68 €

1 4 Days 42.6For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, For barbed fitting, inside diameter 3 mm, with union nut1.50.668257019761984

25.68 €

1 4 Days 64For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, For barbed fitting, inside diameter 4 mm, with union nut10.4884623197620102

46.68 €

1 4 Days 64For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, For barbed fitting, inside diameter 4 mm, with union nut20.8364652197621230

95.69 €

1 4 Days 64For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, For barbed fitting, inside diameter 4 mm, with union nut62.22846168197622700

53.68 €

1 4 Days 85.7For plug connection outside diameter 8 mm, For barbed fitting, inside diameter 6 mm, For barbed fitting, inside diameter 6 mm, with union nut10.4086012197623130

68.89 €

1 4 Days 85.7For plug connection outside diameter 8 mm, For barbed fitting, inside diameter 6 mm, For barbed fitting, inside diameter 6 mm, with union nut20.6486027197624280

91.57 €

1 4 Days 85.7For plug connection outside diameter 8 mm, For barbed fitting, inside diameter 6 mm, For barbed fitting, inside diameter 6 mm, with union nut61.6086087197625870

91.57 €

1 4 Days 107For plug connection outside diameter 10 mm10.41809.5197626220

137.69 €

1 4 Days 107For plug connection outside diameter 10 mm20.668022197627490

168.48 €

1 4 Days 107For plug connection outside diameter 10 mm61.6280701976281520

137.69 €

1 4 Days 128For plug connection outside diameter 12 mm10.44959197629390

214.17 €

1 4 Days 128For plug connection outside diameter 12 mm20.7049520197630830

244.80 €

1 4 Days 128For plug connection outside diameter 12 mm61.7695641976312600

Loading...

  1. 1

Basic information

Material of pneumatic tubing TPE-U(PU) Color Blue/black Shore hardness D 52 +/-3
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -35
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]

Tech Support