Non return valve, VABF Series (Part Numbers)

Non return valve, VABF Series
[Specifications]
・Min. Operating pressure(bar): 0.5
・Max. Operating pressure(bar): 8
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:4:4]
・Corrosion resistance class (CRC): 1 - Low corrosion stress

Non return valve, VABF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VABF-L1-10H-H2
VABF-L1-14-H2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Valve size
(mm)
Manufacturer part # Weight
(g)

5.76 €

1 8 Days 1080473640.4

4.20 €

10 4 Days 1480473651

Loading...

  1. 1

Basic information

Min. Operating pressure(bar) 0.5 Max. Operating pressure(bar) 8 Min. Ambient temperature(°C) -5
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support