One-way flow control valve, VFOH Series

One-way flow control valve, VFOH Series

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Seals material: FPM
・Material of screws: High-alloy stainless steel
・Min. Operating pressure(bar): 0.2
・Max. Operating pressure(bar): 10
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:4:4]

One-way flow control valve, VFOH Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VFOH-LE-A-G14-Q8
VFOH-LE-A-G14-Q10
VFOH-LE-A-G18-Q4
VFOH-LE-A-G18-Q6
VFOH-LE-A-G18-Q8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Standard nominal flow rate in flow control direction
(l/min)
Standard nominal flow rate in non-return direction
(l/min)
Standard flow rate in flow control direction 6 -> 0 bar
(l/min)
Standard flow rate in non-return direction at 6 -> 0 bar
(l/min)
Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)

42.71 €

1 14 Days QS-8G1/4530402-578720610-760557880037

42.71 €

1 4 Days QS-10G1/4520345-535840635-790557880148

38.86 €

1 8 Days QS-4G1/8180103-188250270-300357879723

38.86 €

1 18 Days QS-6G1/8255111-280370330-390357879823

38.86 €

1 8 Days QS-8G1/8275132-307400330-410357879923

Loading...

  1. 1

Basic information

Seals material FPM Material of screws High-alloy stainless steel Hollow bolt material Wrought aluminum alloy
Swivel joint material Brass, Nickel-plated Adjusting element External hexagon Min. Operating pressure(bar) 0.2
Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) 0 Max. Ambient temperature(°C) 150
Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 150 Min. Temperature of medium(°C) 0
Max. Temperature of medium(°C) 150 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

Tech Support